![VUI2001-0316 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, color, 3.1 MP, integrated illumination and variable focus lens, f = 16 mm](https://multimedia.beckhoff.com/media/vui2000-0512__web_preview.png)
The VUI20x1 is a complete unit with IP65/IP67 protection comprising a camera, illumination, and focusable optics complete with liquid lens technology. It generates high-quality color images for industrial image processing applications. Power is supplied via EtherCAT P. As a full-featured device, the unit can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s. The light color and pulse intensity of the integrated multicolor LED ring illumination can be adjusted to the product via the control. The focus is adjusted during runtime via the liquid lens control.
Product status:
product announcement | estimated market release December 2024
Product information
Technical data | VUI2001-0316 |
---|---|
Sensor | Sony IMX265, CMOS, global shutter |
Sensor size | 1/1.8" (8.8 mm) |
Spectral sensitivity | color |
Number of pixels | 3.1 MP |
Pixel size | 3.45 µm |
Focal length | 16 mm |
Image resolution (H x V) | 2048 x 1536 |
Max. frame rate | 55 fps |
Bit depth | 12 |
Pixel formats | Mono8, Mono10, Mono10p, Mono12, Mono12p, BayerGR |
Image output | GigE Vision 2.1 supported via Ethernet |
Synchronization | mode 1: EtherCAT P mode 2: Digital input |
Power supply | mode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%) |
Max. power consumption | 14 W |
Connection method | M8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded |
Aperture | 4.5 |
Working distance lower range | 40 mm |
Working distance upper range | infinity |
Focus adjustment | electronic |
Front glass | thermally hardened, double-sided anti-reflective coating |
Light color | orange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80 |
Peak performance | 430 W (electrical, VIS LEDs, max. 500 µs) |
Beam angle | 40° |
Light distribution | narrow beam |
Dimensions (W x H x D) | 72 mm x 72 mm x 77 mm |
Weight | 650 g |
Protection rating | IP65/67 |
Operating temperature | 0…+60°C |
Approvals/markings | CE, UL, UKCA, EAC, RoHS, WEEE |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use