DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

VUI2000-0308 | Area scan camera unit, 2.5 Gbit/s, Sony IMX265, monochrome, 3.1 MP, integrated illumination and variable focus lens, f = 8 mm

The VUI20x0 is a complete unit with IP65/IP67 protection comprising a camera, illumination, and focusable optics complete with liquid lens technology. It generates high-quality monochrome images for industrial image processing applications. Power is supplied via EtherCAT P. As a full-featured device, the unit can be synchronized with all EtherCAT-based machine processes. The image data is transmitted to the higher-level controller with a bandwidth of 2.5 Gbit/s. The light color and pulse intensity of the integrated multicolor LED ring illumination can be adjusted to the product via the control. The focus is adjusted during runtime via the liquid lens control.

Product status:

product announcement | estimated market release December 2024

Product information

Technical dataVUI2000-0308
SensorSony IMX265, CMOS, global shutter
Sensor size1/1.8" (8.8 mm)
Spectral sensitivitymonochrome
Number of pixels3.1 MP
Pixel size3.45 µm
Focal length8 mm
Image resolution (H x V)2048 x 1536
Max. frame rate55 fps
Bit depth12
Pixel formatsMono8, Mono10, Mono10p, Mono12, Mono12p
Image outputGigE Vision 2.1 supported via Ethernet
Synchronizationmode 1: EtherCAT P
mode 2: Digital input
Power supplymode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%)
Max. power consumption14 W
Connection methodM8, socket, 4-pin, P-coded
M12, socket, 8-pin, X-coded
Aperture4.5
Working distance lower range40 mm
Working distance upper rangeinfinity
Focus adjustmentelectronic
Front glassthermally hardened, double-sided anti-reflective coating
Light colororange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80
Peak performance430 W (electrical, VIS LEDs, max. 500 µs)
Beam angle40°
Light distributionnarrow beam
Dimensions (W x H x D)72 mm x 72 mm x 77 mm
Weight650 g
Protection ratingIP65/67
Operating temperature0…+60°C
Approvals/markingsCE, UL, UKCA, EAC, RoHS, WEEE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use