DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

VOS3000-1632 | Camera lens, C mount, image circle 19.3 mm, pixel size up to 2.0 µm, f = 16 mm, f/3.2

With its robust and easy-to-mount design, the VOS3000 C-mount lens is ideal for use in harsh industrial automation environments. In addition to being straightforward to adjust, the focus and fixed aperture can be locked easily and precisely using compact screws. The broadband anti-reflection coating ranges from 420 nm to 1050 nm, while the vibration resistance facilitates reliable measurements in the visible and near infrared region. The VOS3000 is suitable for camera sensors up to a format of 1.2 inches.

Product status:

regular delivery

Product information

Technical dataVOS3000-1632
Image circleØ 19.3 mm
Pixel size2.0 µm
Focal length16 mm
Aperturef/3.2…f/16
Aperture settingmanual
Sensor size1.2" (19.3 mm)
Max. angle of view30.4° x 22.9°
Resolution250 lp/mm
Working distance lower range100 mm
Working distance upper rangeinfinity
Spectral range420…1050 nm
Lens mountC-mount
Filter threadM40.5 x 0.5
Dimensions (Ø x D)44 x 73.9 mm
Protection ratingIP67, with lens protection tube
Operating temperature0…+60°C
Storage temperature-10…+60°C
Vibration/shock resistanceIEC60068-2-6

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use