
The VIP2010 narrow-beam panel light is designed for use in industrial image processing systems. The square light-emitting surface not only creates optimal illumination, but also ensures high-quality image acquisition when processing images. The thermally hardened front glass has a double-sided anti-reflective coating and protects against chemical and mechanical environmental influences. The black anodized aluminum housing effectively dissipates the heat generated and reduces distracting light reflections.
Main light direction
- incident light
- transmitted light
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | VIP2010-3030 |
---|---|
Product category | illumination |
Category/version | panel illumination |
Light color | orange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80 |
Light distribution | narrow beam |
Beam angle | 50° |
Light emitting surface (W x H) | 300 x 300 mm |
Peak performance | 1200 W (electrical, VIS LEDs, max. 500 µs) |
Power supply | mode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%) |
Max. power consumption | 60 W |
Synchronization | mode 1: EtherCAT P mode 2: Digital input |
Connection method | B12, socket, male+male, 2+4 pin, P-coded
B12, socket, female+female, 2+4 pin, P-coded M8, socket, 4 pin, P-coded |
Front glass | thermally hardened, double-sided anti-reflective coating |
Operating temperature | 0…60°C |
Protection rating | IP65/67 |
Dimensions (W x H x D) | 365 mm x 340 mm x 39.5 mm |
Weight | 4.45 kg |
Approvals/markings | CE, UL, UKCA, EAC, RoHS, WEEE |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use