DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

Beam behavior of the illumination

VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

Beam behavior of the illumination

The VIP2000 wide-beam panel light is designed for use in industrial image processing systems. The square light-emitting surface not only creates optimal illumination, but also ensures high-quality image acquisition when processing images. The thermally hardened front glass has a double-sided anti-reflective coating and protects against chemical and mechanical environmental influences. The black anodized aluminum housing effectively dissipates the heat generated and reduces distracting light reflections.

Main light direction

  • incident light
  • transmitted light

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataVIP2000-2525
Product categoryillumination
Category/versionpanel illumination
Light distributionwide beam
Beam angle90°
Light emitting surface (W x H)250 x 250 mm
Peak performance1200 W (electrical, VIS LEDs, max. 500 µs)
Power supplymode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%)
Max. power consumption60 W
Synchronizationmode 1: EtherCAT P
mode 2: Digital input
Connection methodB12, socket, male+male, 2+4 pin, P-coded
B12, socket, female+female, 2+4 pin, P-coded
M8, socket, 4 pin, P-coded
Front glassthermally hardened, double-sided anti-reflective coating
Operating temperature0…+60°C
Protection ratingIP65/67
Dimensions (W x H x D)315 mm x 290 mm x 39.5 mm
Weight3.35 kg
Approvals/markingsCE, UL, UKCA, EAC, RoHS, WEEE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use