DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

VIB2000-0605 | Bar light, OGB-IR850, wide beam, light emitting surface 600 x 50 mm

VIB2000-0605 | Bar light, OGB-IR850, wide beam, light emitting surface 600 x 50 mm

VIB2000-0605 | Bar light, OGB-IR850, wide beam, light emitting surface 600 x 50 mm

VIB2000-0605 | Bar light, OGB-IR850, wide beam, light emitting surface 600 x 50 mm

Beam behavior of the illumination

VIB2000-0605 | Bar light, OGB-IR850, wide beam, light emitting surface 600 x 50 mm

VIB2000-0605 | Bar light, OGB-IR850, wide beam, light emitting surface 600 x 50 mm

VIB2000-0605 | Bar light, OGB-IR850, wide beam, light emitting surface 600 x 50 mm

Beam behavior of the illumination

The VIB2000 wide-beam bar light is designed for use in industrial image processing systems. The rectangular light-emitting surface not only creates optimal illumination, but also ensures high-quality image acquisition when processing images. With its rectangular format in different sizes, the VIB20x0 series offers uniform illumination regardless of area size. The VIB20x0 is suitable for installation as an incident light and as a background light. The diffuse light reduces distracting light reflections from reflective, polished, shiny, and metallic objects. The bar light design offers optimal illumination of elongated test objects. The thermally hardened front glass has a double-sided anti-reflective coating and protects against chemical and mechanical environmental influences. The black anodized aluminum housing effectively dissipates the heat generated and reduces distracting light reflections.

Main light direction

  • incident light
  • transmitted light

Product status:

product announcement | estimated market release December 2024

Product information

Technical dataVIB2000-0605
Product categoryillumination
Category/versionbar light
Light colororange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80
Light distributionwide beam
Beam angle90°
Light emitting surface (W x H)600 x 50 mm
Peak performance1200 W (electrical, VIS LEDs, max. 500 µs)
Power supplymode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%)
Max. power consumption60 W
Synchronizationmode 1: EtherCAT P
mode 2: Digital input
Connection methodB12, socket, male+male, 2+4 pin, P-coded
B12, socket, female+female, 2+4 pin, P-coded
M8, socket, 4 pin, P-coded
Front glassthermally hardened, double-sided anti-reflective coating
Operating temperature0…+60°C
Protection ratingIP65/67
Dimensions (W x H x D)625 mm x 95 mm x 39.5 mm
Weight2.8 kg
Approvals/markingsCE, UL, UKCA, EAC, RoHS, WEEE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use