DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MS3010-1023-1114 | Power output, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

MS3010-1023-1114 | Power output, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

MS3010-1023-1114 | Power output, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

MS3010-1023-1114 | Power output, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

MS3010-1023-1114 | Power output, 24 V DC/10 A, 48 V DC/10 A, switchable, B17

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS3xxx series system modules supply additional baseplates or any external devices with voltages. The MS3010-1023-1114 power output module provides separately switchable 24 V DC and 48 V DC and up to 10 A for additional consumers.

 

The fuses for line protection are integrated and cannot be replaced; an upstream electronic fuse is provided.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS3010-1023-1114
Product categorysystem modules
Category/versionpower output
Output voltage/current, external24 V DC/10 A, 48 V DC/10 A
Connection method output, externalB17 hybrid connector
Switchable outputyes
Output protectionovercurrent protection
Housing dataR1S1T2
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use