![MS1020-0051-1145 | System module, power infeed, 400 V AC, 600 V DC, 25 A, B23](https://multimedia.beckhoff.com/media/ms1020-0051-1145_iso__web_preview.png)
The MS1020-0051-1145 module is a module for the direct supply of a 3-phase AC voltage and the DC link circuit for drive technology. Both voltages are connected in one cable by means of a 7-pin B23 connector. An additional module must be used for the EtherCAT connection.
Product status:
product announcement
Product information
Technical_data | MS1020-0051-1145 |
---|---|
Product category | system modules |
Category/version | power infeed |
Output voltage power connector | 400 V AC/600 V DC |
Output current power connector | 20 A |
Connection method | B23 |
External supply voltage | 400 V…480 V AC/600 V DC |
External feed current | 25 A max. |
Baseplate interface | power connector |
Diagnostics | yes |
Hot swap | no |
TwinCAT version | TwinCAT 3 |
Approvals/markings | CE, UL (in preparation) |
Housing data | R1S1T2 |
---|---|
Dimensions (W x H x D) | 30 mm × 110 mm × 72 mm |
Number of rows | 1 |
Number of slots | 1 |
Material | zinc die-cast |
Cooling | convection |
Operating/storage temperature | 0…+50°C/-25…+85°C |
Protect. rating/installation pos. | IP65/67/variable |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use