DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

MO2904-0000-1112 | I/O module, 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

The MO2904-0000-1112 TwinSAFE component provides four safe digital outputs (four outputs for 24 V DC actuators with up to 0.5 A). The outputs are controlled by a TwinSAFE Logic-capable component via FSoE. The module has safety parameters to specifically adapt the functionality to the respective safety requirements (e.g. testing of the individual channels).

The safety parameters are not stored directly on the component, but are transmitted via a TwinSAFE Logic-capable component when the safety application is started. This simplifies service procedures, because the component can simply be replaced. The safety-relevant parameters are transferred to the new component when the safety application is restarted.

A further highlight is the integration of the functionality of the EL6910 TwinSAFE Logic. The MO2904-0000-1112 module can also be used as a safety controller. Thus, for example, the output signals can be prepared directly before they are actually output. The range of functions corresponds to that of the EL6910 EtherCAT Terminal. The only difference is the limitation of the number of possible safe connections to 128. Apart from that, all the advantages of the new generation of safety controllers can be used (see EL6910 customizing, incremental download, analog value processing, etc.).

 

Special features:

  • 4 safe outputs with up to 0.5 A
  • integrated TwinSAFE Logic (functionality similar to the EL6910)
  • up to 128 safe connections
  • fine granular configuration of the test pulses of the individual channels
  • Standard outputs can be activated with integrated ANDing with a safe output signal.

Product status:

product announcement

Product information

Technical dataMO2904-0000-1112
Product categoryI/O modules
Category/versiondigital output
Channels4
Connection methodM12
Output current0.5 A per channel
Response timetyp. 4 ms
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e) and EN 61508:2010 (SIL 1-3)
Fault response time≤ watchdog time (parameterizable)
Cycle timeapprox. 1 ms/according to project size
TwinSAFE typelogic and output
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 400 g
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use