DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2338-0000-1111 | 8-channel digital combi, 24 V DC/0.5 A, M8

MO2338-0000-1111 | 8-channel digital combi, 24 V DC/0.5 A, M8

MO2338-0000-1111 | 8-channel digital combi, 24 V DC/0.5 A, M8

MO2338-0000-1111 | 8-channel digital combi, 24 V DC/0.5 A, M8

MO2338-0000-1111 | 8-channel digital combi, 24 V DC/0.5 A, M8

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The I/O modules in the MX-System offer a wide choice for all signal types and directions. With eight digital channels, each of which can be operated as inputs or outputs, the MO2338-0000-1111 can be used universally to operate a wide variety of inputs and outputs in any combination. Configuration is not required; the input circuit is internally permanently connected to the output driver so that a set output is automatically displayed in the input process image.

 

Each output can handle an output current up to a maximum of 0.5 A and is limited to a total of 4 A. The inputs record binary control signals from the process level and transfer them, with electrical isolation, to the controller. The signal state is shown on the display; the signal interface is established via screw-type M8 connectors.

 

Various diagnostic options are also available for each channel. The short-circuit proof 24 V DC sensor/actuator supply for the M8 connectors has electronic protection.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMO2338-0000-1111
Product categoryI/O modules
Category/versionDigital combination
Connection methodM8 connector
Channels8
Output voltage/current24 V DC/0.5 A
Housing dataR1S1T1
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use