DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

MO2008-0000-1111 | I/O module, 8-channel digital output, 24 V DC, 0.5 A, M8

The MO2008-0000-1111 is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The 8 outputs each process an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 4 A. The signal state of the channels is indicated by the display. The signals are connected via M8 screw type connectors. Each output channel reports an open load or short-circuit error to the PLC via diagnostic. This diagnostic feature can be switched off channel by channel. Module-related undervoltage detection of the supply voltage takes place.

 

Special features:

  • short-circuit and open-load detection per channel
  • adjustable diagnostics per channel
  • undervoltage detection
  • parameterizable output behavior in case of bus error (Safe State)
  • hot-swappable

Product status:

product announcement

Product information

Technical dataMO2008-0000-1111
Product categoryI/O modules
Category/versiondigital output
Channels8
Connection methodM8
Output voltage24 V DC (-15%/+20%)
Output current0.5 A per channel
Specificationpositive switching
Load typeohmic, inductive, lamp load
Switching timestyp. TON: 50 µs, typ. TOFF: 100 µs
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, UL (in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use