DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AT2000-1000-0170 | XTS starter kit medium

AT2000-1000-0170 | XTS starter kit medium

AT2000-1000-0170 | XTS starter kit medium

AT2000-1000-0170 | XTS starter kit medium

AT2000-1000-0170 | XTS starter kit medium

The XTS starter kit facilitates fast and effective entry to the new technology. Mechanical tests and the programming of your own motion profiles are simple to accomplish. Programming experience in IEC 61131-3 and knowledge of TwinCAT NC are required for this. The XTS starter kit contains all components required for the operation of an XTS system. Depending on the required path length, a choice of three starter kits is available. The construction is fully functional and completely pre-assembled.

Basic components

  • stand and holder for all mechanical parts
  • Industrial PC with all necessary interfaces and sufficient system performance
  • TwinCAT NC PTP and XTS function package
  • installed in a control cabinet, fully wired, ready for operation
  • power supply units 24 V DC and 48 V DC
  • 1 day instruction and programming support

 

Required user skills

  • practical experience with TwinCAT
  • basic knowledge of Motion Control

 

Scope of delivery

  • 6 x AT2000-0250, motor module, straight
  • 2 x AT2002-0250, motor module with connector for infeed, straight
  • 2 x AT2050-0500, motor module, 180° (clothoid, radius not constant)
  • 1 x AT9000-1000, guide rail, 1000 mm, straight
  • 1 x AT9100-1000, guide rail, 1000 mm, straight with gate
  • 2 x AT9050-0500-0170, guide rail, 180° curve for AT9014-0070-x550
  • 9 x AT9014-0070-0550, mover, spring-loaded, length 70 mm, magnetic plate set "mover standard"
  • 1 x AT9014-0070-1550, mover, spring-loaded, length 70 mm, magnetic plate set "mover 1"
  • 1 x ZX9001-0000 rail on support
  • 2 x ZK7A30-3155-B050, supply cable, 5 m

Product status:

regular delivery

Product variantsMotor module, straightMoverLength
AT2000-0500-00553 x AT2000-0250, 1 x AT2002-0250 (infeed)4 x AT9014-0055-0550, 1 x AT9014-0055-1550500 mm
AT2000-0500-01703 x AT2000-0250, 1 x AT2002-0250 (infeed)4 x AT9014-0070-0550, 1 x AT9014-0070-1550500 mm
AT2000-1000-00556 x AT2000-0250, 2 x AT2002-0250 (infeed)9 x AT9014-0055-0550, 1 x AT9014-0055-15501000 mm
AT2000-1000-01706 x AT2000-0250, 2 x AT2002-0250 (infeed)9 x AT9014-0070-0550, 1 x AT9014-0070-15501000 mm
AT2000-1500-005510 x AT2000-0250, 2 x AT2002-0250 (infeed)9 x AT9014-0055-0550, 1 x AT9014-0055-15501500 mm
AT2000-1500-017010 x AT2000-0250, 2 x AT2002-0250 (infeed)9 x AT9014-0070-0550, 1 x AT9014-0070-15501500 mm

Product information

Ordering information
AT2000-1000-0170starter kit medium, 1000 mm straight length, 10 movers (AT9014-0070-x550)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use