DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ATH9013 | Aluminum mover

ATH9013 | Aluminum mover

ATH9013 | Aluminum mover

ATH9013 | Aluminum mover

ATH9013 | Aluminum mover

The new ATH9013 mover is adapted to the new fields of application of the ATH2000 motor modules of the XTS Hygienic in order to guarantee good cleanability. The design and the materials of the movers allow cleaning in a washing machine. The feedback flag is an integrated component of the completely encapsulated magnetic plate set of the mover. Customer-specific attachments and tools can be mounted on the mover using a seal that is included in the delivery contents to ensure that the same hygienic requirements can also be met with customer connections.

Product status:

regular delivery

Product information

Technical dataATH9013
Mover length75 mm
Main body materialaluminum
Rollers materialplastic
Weight780 g
Peak forceATH9001-x550 (5-pin): 90 N (specifications refer to straight sections)
Continuous forceATH9001-x550 (5-pin): 30 N (specifications refers to straight sections)
Electronical detectionstandard and mover 1
Possible curve segmentsstraight, 180° (clothoid), 45°

Force specifications refer to straight sections

Ordering informationXTS Hygienic: aluminum mover suitable for the ATH900 guide rail system
ATH9013-0075-0550aluminum mover, 6 rollers (plastic coated), length 75 mm, 0.78 kg, mounted with magnetic plate set ATH9001-0550-0001 (mover standard) and set of rollers ZXH9011-0075
ATH9013-0075-1550aluminum mover, 6 rollers (plastic coated), length 75 mm, 0.78 kg, mounted with magnetic plate set ATH9001-1550-0001 (mover 1) and set of rollers ZXH9011-0075

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use