DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AT9014-0055-x550 | Movers, length 55 mm, spring-loaded

Movers, length 55 mm, spring-loaded

Movers, length 55 mm, spring-loaded

Movers, length 55 mm, spring-loaded

Movers, length 55 mm, spring-loaded

Movers with the product designation AT9014 are elements of the XTS guide rail system from Beckhoff. The mover set-up consists of an aluminum base body, partially sprung plastic rollers and a magnetic plate set. The design is available in 55 mm or 70 mm lengths and is therefore suitable for the smallest possible product spacing, as well as for higher payloads. All variants are available with “mover standard” and “mover 1” magnetic plate sets. In comparison to mover types with the product designation AT9011, this mover is intended for higher mileage. Thanks to a selection of different guide rail designs, the mover is suitable for individual travel paths. The low overall weight of the mover also allows for particularly dynamic travel movements.

Product status:

regular delivery

Product variantsLengthMagnet pitch
AT9014-0055-x55055 mm60 mm
AT9014-x070-x55070 mm72 mm

Product information

Technical dataAT9014-0055-x550
Mover length55 mm
Magnet pitch60 mm
Main body materialaluminum
Rollers materialplastic
Weight535 g
Peak forceAT9001-x550 (5-pin): 100 N (specifications refer to straight sections)
Continuous forceAT9001-x550 (5-pin): 30 N (specifications refers to straight sections)
Payloadtyp. 300 g (up to 600 g possible after consultation)
Mileage30,000 km with 300 g at Ø 1.5 m/s achieved in life cycle test; the general conditions of the application have an effect on the mileage; further details about test conditions on request
Electronical detectionstandard and mover 1
Possible curve segmentsstraight (AT9000, AT9100), 180° (clothoid, AT9050-0500-0055)
Technical dataXTS movers
AT9014-0055-0550mover, spring-loaded, length 55 mm, 535 g, mounted with magnetic plate set AT9001-0550 (mover standard)
AT9014-0055-1550mover, spring-loaded, length 55 mm, 535 g, mounted with magnetic plate set AT9001-1550 (mover 1)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use