DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AT8200-1000-0100 | NCT electronics, with housing, without mover, basic electronics

AT8200-1000-0100 | NCT electronics, with housing, without mover, basic electronics

AT8200-1000-0100 | NCT electronics, with housing, without mover, basic electronics

AT8200-1000-0100 | NCT electronics, with housing, without mover, basic electronics

AT8200-1000-0100 | NCT electronics, with housing, without mover, basic electronics

The NCT electronics form the basis for an application-specific adaptation of the NCT technology in third-party applications. In combination with a housing unit, an XTS mover and the AT2100 or AT2102 motor modules, a regulated 24 V DC power supply and synchronous real-time data communication are available on the movers. The basic electronics used already offer a wide range of options for integrating sensors and actuators – digital inputs and outputs, analog inputs and PWM outputs. The basic functionalities can be complemented with application-dependent electronics. All functions can be controlled centrally via TwinCAT, ensuring high usability with short training times.

Product status:

regular delivery

Product variantsOrdering information
AT8200-1000-0100NCT electronics, with housing, without mover, basic electronics, 220 g
AT8200-2000-0100NCT electronics, with housing, without mover, basic electronics, 230 g, suitable for third-party movers
AT8300-1100-0100NCT electronics, with housing, mounted on AT9014-1070-0550 mover, basic electronics, 900 g
AT8300-1200-0100NCT electronics, with housing, mounted on AT9014-1070-1550 mover (mover 1), basic electronics, 900 g

Product information

Technical dataNCT power transfer
Rated outputup to 35 W (depending on the mover position)
Peak performanceup to 75 W (depending on the mover position)
Output voltage24 V DC (regulated)
Power transmissioncontinuously (also across module limits)
Technical dataNCT data transfer
Communication cycle250 µs
Communication directionbidirectional
Time responseµs-precise DC synchronization
Communication participantsno system limits (individual address assignment of the movers possible)
Communication typescyclic and acyclic
Data transfercontinuously (also across module limits)
Technical dataDigital input
Number of digital inputs2 (+2 analog inputs usable as digital inputs)
Connection technology1-wire
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V
Input filterconfigurable, standard: 3 ms, min.: 10 µs
Counter function1 x up/down counter, 1 x up or down counter
Counter depth32 bit
Counter featureset counter, switch outputs, reset counter
Latch functionlatch input, 24 V DC
Latch resolution4 µs resolution, 32 bit time value
Technical dataDigital output
Number of digital outputs4 (+3 PWM output usable as digital output)
Connection technology1-wire
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Switching timesTON: typ. 20 µs, TOFF: 10 µs
Short-circuit currenttyp. < 2 A
Breaking energy< 150 mJ/channel
Technical dataAnalog input
Number of analog inputs2
Technologysingle-ended
Signal voltage0…10 V
Internal resistance500 kΩ
Input filter limit frequency2 kHz
Resolution12 bit
Measuring error< ±0.3% (referred to the measuring range end value)
Technical dataPulse width modulation output
Number of outputs3 x half bridge with 2 x current measurement or 1 x full and 1 x half bridge with 1 x current measurement each
Nominal voltage24 V DC (-15%/+20%)
Load typeohmic, inductive, lamp load
Max. output current2 A
Max. switching frequency128 kHz
Duty factor0…100% (TON > 20 ns, TOFF > 200 ns)
Technical dataMechanical data | Connector
Connection technologyCage Clamp®
Protection ratingIP20
Connection cross-sectionsolid wire: 0.08…1.5 mm²,
stranded wire*: 0.08…1.5 mm²,
with ferrule: 0.25…1 mm²
Connection cross-section AWGsolid wire: AWG28-16,
stranded wire*: AWG28-16,
with ferrule: AWG28-18
Stripping length6…7 mm
Technical dataMechanical data | Housing
Length151.3 mm
Width62 mm
Height28.5 mm
Weight220 g (housing incl. electronics)
Rated air gap1 mm
Special featuresintegrated adjustment option for air gap
Ordering information
AT8200-1000-0100NCT electronics, with housing, without mover, basic electronics, 220 g
Loading content ...

© Beckhoff Automation 2024 - Terms of Use