DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AL8122 | Linear servomotor, 170…220 N (Fmax), convection

AL8122 | Linear servomotor, 170…220 N (Fmax), convection

AL8122 | Linear servomotor, 170…220 N (Fmax), convection

Linear servomotor with OCT

Linear servomotor with OCT

AL8122 | Linear servomotor, 170…220 N (Fmax), convection

AL8122 | Linear servomotor, 170…220 N (Fmax), convection

Linear servomotor with OCT

Linear servomotor with OCT

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

The AL8122 linear servomotor is suitable for highly dynamic and powerful linear axes for 48 V DC and has a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 143 mm. The AL8122 attains a maximum velocity of 1.3…6.0 m/s with a peak force Fmax of 170…220 N. Cooling is by convection.

 

Symmetrical and flexible motor design

The AL8100 linear motors have a symmetrical drilling pattern that simplifies the construction and allows a universal machine design. In addition, critical hotspots are avoided by enabling the even contact of the linear motor with the machine slides.

 

High force density

The modular coil concept allows a flexible and very compact design of the linear motor. The space-saving linear motors from the AL8100 series feature high peak forces despite their compact design and thus offer optimum force density.

 

One Cable Technology

The primary parts can be equipped with One Cable Techonolgy (OCT) as an option. Here, the scanning head of the linear encoder forms a single unit together with the primary part, both mechanically and electrically. As a result, only one cable is required to supply power and connect the feedback system and thermal sensor. In addition to cutting down on wiring work and thus speeding up electrical installation, commissioning is also simplified by an online evaluation number stating the encoder's signal quality and the electronic nameplate. All relevant motor parameters are read out directly upon connection to the ELM72xx servomotor terminals. In addition, scanning head no longer needs to be mechanically installed as it is automatically fitted when the primary part is installed.

The complete system requires additional components, such as the scale tape and the rail for easy mounting of the scale tape.

Product status:

regular delivery | estimated market release of the OCT version on request

Product variantsOverall widthPeak forceMax. speedCooling
AL8122-0Eyz-0000W2 (50 mm)170 N1.3 m/sconvection
AL8122-0Gyz-0000W2 (50 mm)200 N2.2 m/sconvection
AL8122-0Jyz-0000W2 (50 mm)220 N3.5 m/sconvection
AL8122-0Nyz-0000W2 (50 mm)219 N6 m/sconvection

© Beckhoff Automation 2024 - Terms of Use