DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AA3133 | Electric cylinder 6000…12,000 N (Fmax), 0.12…0.24 m/s (vmax)

AA3133 | Electric cylinder 6000…12,000 N (Fmax), 0.12…0.24 m/s (vmax)

AA3133 | Electric cylinder 6000…12,000 N (Fmax), 0.12…0.24 m/s (vmax)

AA3133 | Electric cylinder 6000…12,000 N (Fmax), 0.12…0.24 m/s (vmax)

AA3133 | Electric cylinder 6000…12,000 N (Fmax), 0.12…0.24 m/s (vmax)

Depending on the spindle pitch, the electric cylinder AA3133 offer a peak force of 6000…12,000 N and a maximum speed of 0.12 to 0.24 m/s in a voltage range of 24 to 48 V DC. The dimensions of the AA3133 correspond in flange dimension and screw-on points to those of a pneumatic cylinder according to ISO 15552 with a piston diameter of 63 mm. In addition to the simple implementation in existing systems, the standardized periphery of a pneumatic cylinder is also simple to use.

The advantages with regard to force, dynamics and compactness meet the advantages of servo technology, such as controlled positioning, safe holding at a standstill and high efficiency.

In addition to the high resolution, the safe 24-bit multiturn encoder installed offers the advantages of OCT and electronic nameplate for fast and simple commissioning. In addition, the electric cylinder enables uncomplicated access to process data, which can be used to optimize processing performance quickly and easily. Different spindle pitches and a backlash-free holding brake are available as options. Beckhoff supplies the necessary ready-to-connect cables and the software to go with the electric cylinders.

 

Highlights

  • based on the proven AM8000 drive technology
  • compact dimensions thanks to fully integrated mechanism
  • simple conversion of pneumatic applications due to compatibility with ISO 15552
  • combines the force, dynamics and compactness of pneumatics with the controllability and efficiency of an electric servo drive

Product status:

regular delivery

Product variantsPeak forceContinuous forceMax. speedMax. acceleration
AA3133-2xyz12,000 N2800 N0.12 m/s10 m/s²
AA3133-4xyz6000 N1400 N0.24 m/s20 m/s²

© Beckhoff Automation 2025 - Terms of Use