DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AX5106 | Digital Compact Servo Drives 1-channel

AX5106 | Digital Compact Servo Drives 1-channel

AX5106 | Digital Compact Servo Drives 1-channel

AX5106 | Digital Compact Servo Drives 1-channel

AX5106 | Digital Compact Servo Drives 1-channel

The AX5000 single-channel servo drives offer optimal function, flexibility and cost-effectiveness. The components required for operation, such as power supply unit, EMC filter and DC link capacitors, are already integrated. The control loop, which has a cascaded structure, supports fast and highly dynamic positioning tasks. EtherCAT as a high-performance system communication enables ideal interfacing with PC-based control technology.

The AX5000 drives are available in different current intensities from 1.5 A to 170 A.

The AX-Bridge quick connection system enables simple and fast connection of several AX5000 devices to form a multi-axis system. The plug-in supply and connection modules connect power supply, DC link and 24 V DC control voltage. Different types and sizes of motor such as synchronous, linear, torque, asynchronous and voice coil motors can be connected to the AX5000 without additional measures. The multi-feedback interface supports all common standards. The model of sensorless operation of synchronous and asynchronous motors can also be parameterized.

 

The optional AX58xx enables the typical drive-integrated safety functions and the fulfillment of the requirements of EN ISO 13849-1:2015 (Cat. 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3).

The AX5000 has been specifically developed for EtherCAT, as the latter's advantages are optimally exploited in the drive technology. This includes in particular the short cycle time – even in networks with many devices – as well as the synchronicity and simultaneity.

Product status:

regular delivery

Product information

Technical dataAX5106
Functionservo drive
Channels1
Rated supply voltage3 x 100…480 V AC ±10%
DC link voltagemax. 875 V DC
Rated output current (channel)6 A
Peak output current (channel)13 A
FeedbackSinCos 1 VPP, resolver, EnDat® 2.1, HIPERFACE®, BiSS® B, OCT
System busEtherCAT
Drive profileSERCOS™ profile for servo drives according to IEC 61800-7-204 (SoE)
Ambient temperature (operation)0…+50°C (see documentation)
Approvals/markingsCE, cULus, EAC
DimensionsAX5106
Height without connectors317.7 mm
Depth without connectors232 mm
Width92 mm
Ordering informationAX5106-0000-0x0x
AX5106-0000-0200Digital Compact Servo Drive, 1-axis module, 100…480 V AC, rated output current 6 A, EtherCAT interface, OCT, hardware version 2.0, firmware version 2.06 (1)
AX5106-0000-0202Digital Compact Servo Drive, 1-axis module, 100…480 V AC, rated output current 6 A, EtherCAT interface, OCT, hardware version 2.0, firmware version ≥ 2.10 (1)

(1) compatible with AX5805, AX57xx, AX5021 and AX5801-0200

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use