DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8843 | Stainless steel servomotor 3.50 Nm (M0), R4 (114 mm)

AM8843 | Stainless steel servomotor 3.50 Nm (M0), R4 (114 mm)

AM8843 | Stainless steel servomotor 3.50 Nm (M0), R4 (114 mm)

AM8843 | Stainless steel servomotor 3.50 Nm (M0), R4 (114 mm)

AM8843 | Stainless steel servomotor 3.50 Nm (M0), R4 (114 mm)

The AM8843 stainless steel servomotor is suitable for use in the food, chemical and pharmaceutical industries in the 100…480 V AC voltage range. The standstill torque of the motor is 3.50 Nm. It is available with the OCT feedback system (absolute encoder). The stainless steel servomotor with flange code R4 (114 mm) and motor length 3 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8843-wEyz3.50 Nm1.90 A2500 min-1

© Beckhoff Automation 2024 - Terms of Use