DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8762-wLyz | Servomotor with anodized housing 21.1 Nm (M0), R6 (189 mm)

AM8762-wLyz | Servomotor with anodized housing 21.1 Nm (M0), R6 (189 mm)

OCT

AM8762-wLyz | Servomotor with anodized housing 21.1 Nm (M0), R6 (189 mm)

OCT

The servomotor AM8762 with anodized housing is designed for applications in food, pharmaceutical and chemical industries. It is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The motor is equipped with an OCT direct cable outlet and has standstill torque of 21.10 Nm. The servomotor with flange code R6 (189 mm) and motor length 2 has a shaft diameter b=32 k6 and a free shaft end of d=58 mm.

Product status:

regular delivery

Product information

Data for 400 V ACAM8762-wLyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage100…480 V AC
Standstill torque21.10 Nm
Rated torque15.2 Nm
Peak torque74.16 Nm
Rated speed3000 min-1
Rated power4.78 kW
Standstill current12.40 A
Peak current54.00 A
Torque constant1.70 Nm/A
Rotor moment of inertia20.0 kgcm²
Motor feedbackresolver, single-turn absolute encoder
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate, B/SSD
Coolingconvection
Connection technologyM23 speedtec® socket or direct connection for AX5000/AX8000
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus in preparation, EAC

All electric quantities are RMS values.

Housing dataAM87xx
Protection ratingIP69K not including shaft feedthrough
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfaceanodized
DimensionsAM8762-wLyz
a130 j6
b32 k6
d58 mm
l165 mm
r189 mm
k (without brake)213.5 mm
k (with brake)263.5 mm
Order reference
AM8762-wLyz-caaa
w = 0smooth shaft with sealing ring IP69K exclusive shaft feedthrough
w = 1shaft with groove and feather key according to DIN 6885 and sealing ring IP69K exclusive shaft feedthrough
y = 02-cable standard: feedback resolver
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = LOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), Beckhoff Smart System Diagnosis (B/SSD)
z = 0without holding brake
z = 2without holding brake, with sealing air connection
z = 1with backlash-free permanent magnet holding brake
z = 3with backlash-free permanent magnet holding brake, with sealing air connection
c = 0motor connection via M23 speedtec® plug, cable length definable via aaa(1)
c = 2direct connection for AX5000 up to 25 A (X13+X14), cable length definable via aaa
c = 3direct connection for AX8000 (X13), cable length definable via aaa
aaa length of the motor cable in decimeters
(1) For motor connection via an M23 speedtec® plug, a connecting cable ZK4500-80x3-xxxx/ZK4800-80x3-xxxx must also be ordered in the required length.
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use