DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8732 | Servomotor with anodized housing 2.37 Nm (M0), R3 (89 mm)

AM8732 | Servomotor with anodized housing 2.37 Nm (M0), R3 (89 mm)

OCT

AM8732 | Servomotor with anodized housing 2.37 Nm (M0), R3 (89 mm)

OCT

The servomotor AM8732 with anodized housing is designed for applications in food, pharmaceutical and chemical industries. It is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The motor is equipped with an OCT direct cable outlet and the standstill torque is 2.37 Nm. The servomotor with flange code R3 (89 mm) and motor length 2 has a shaft diameter b=14 k6 and a free shaft end of d=30 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8732-wEyz2.37 Nm2.95 A6000 min-1

© Beckhoff Automation 2024 - Terms of Use