DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8563 | Servomotor with increased moment of inertia 41.1 Nm (M0), F6 (142 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT, rear view

Servomotor with fan, OCT, rear view

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver, rear view

Servomotor with fan, resolver, rear view

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT

Servomotor with fan, OCT, rear view

Servomotor with fan, OCT, rear view

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver

Servomotor with fan, resolver, rear view

Servomotor with fan, resolver, rear view

The AM8563 high-inertia servomotor is suitable for drive solutions with increased moment of inertia to ensure synchronism and optimal ratio of load/motor inertia in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 29.0…41.4 Nm. It is available with the OCT feedback system (absolute encoder). The high-inertia servomotor with flange code F6 (142 mm) and motor length 3 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.

Product status:

regular delivery

Product variantsHigh-performance type with forced coolingStandstill torqueStandstill currentRated speed
AM8563-wKyz29.0 Nm8.70 A1500 min-1
AM8563-wNyz29.0 Nm17.2 A3000 min-1
AM8563-wRyz29.0 Nm29.5 A4000 min-1
AM8563-wLyzyes41.4 Nm11.6 A1400 min-1
AM8563-wQyzyes41.4 Nm24.0 A3000 min-1
AM8563-wTyzyes40.1 Nm39.8 A4000 min-1

© Beckhoff Automation 2024 - Terms of Use