DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8373-wYyz | Servomotor with water cooling 193 Nm (M0), F7 (194 mm)New

AM8373-wYyz | Servomotor with water cooling 193 Nm (M0), F7 (194 mm)

AM8373-wYyz | Servomotor with water cooling 193 Nm (M0), F7 (194 mm)

AM8373-wYyz | Servomotor with water cooling 193 Nm (M0), F7 (194 mm)

AM8373-wYyz | Servomotor with water cooling 193 Nm (M0), F7 (194 mm)

The AM8373 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor is 193 Nm. The water-cooled servomotor with flange code F7 (194 mm) and motor length 3 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.

Product status:

product announcement | estimated market release 3rd quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8373-wTyz193 Nm39.2 A1000 min-1
AM8373-wUyz193 Nm74.4 A2000 min-1
AM8373-wYyz193 Nm141 A3000 min-1

Product information

Data for 400 V ACAM8373-wYyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage100…480 V AC
Standstill torque193 Nm
Peak torque275 Nm
Rated speed3000 min-1
Standstill current141 A
Peak current180 A
Rotor moment of inertia135 kgcm²
Motor feedbackresolver, single-turn absolute encoder
Hiperface, multi-turn absolute encoder
Coolingwater cooling
Connection technologyterminal box
Approvals/markingsCE, cURus in preparation

All electric quantities are RMS values.

Housing dataAM80xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
Order reference
AM8373-wYyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring (FPM)
w = 3shaft with IP65 sealing ring (FPM) and shaft with groove and feather key
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection
y = 02-cable standard: feedback resolver
y = 42-cable standard: feedback multi-turn, absolute encoder SKM36, 128 SinCos periods (only for AM806x, AM807x and AM856x)
y = Nwithout feedback (sensorless)
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.
All electric quantities are RMS values.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use