The AM8364 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor is 98.2 Nm. The water-cooled servomotor with flange code F6 (142 mm) and motor length 4 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.
Product status:
product announcement | estimated market release 4th quarter 2024
Product variants | Standstill torque | Standstill current | Rated speed |
---|---|---|---|
AM8364-wRyz | 98.2 Nm | 30.0 A | 1500 min-1 |
AM8364-wUyz | 98.2 Nm | 61.7 A | 3000 min-1 |
AM8364-wXyz | 98.2 Nm | 101 A | 4000 min-1 |
Product information
Data for 400 V AC | AM8364-wXyz |
---|---|
Motor type | permanent magnet-excited three-phase synchronous motor |
Nominal voltage | 100…480 V AC |
Standstill torque | 98.2 Nm |
Peak torque | 148,00 Nm |
Rated speed | 4000 min-1 |
Standstill current | 101 A |
Peak current | 177.00 A |
Rotor moment of inertia | 38.6 kgcm² |
Motor feedback | resolver, single-turn absolute encoder
Hiperface, multi-turn absolute encoder |
Cooling | water cooling |
Connection technology | terminal box |
Approvals/markings | CE, cURus in preparation |
All electric quantities are RMS values.
Housing data | AM80xx |
---|---|
Protection rating | IP54, IP65 (shaft seal) |
Design form | flange-mounted according to IM B5, IM V1, IM V3 |
Material | aluminum |
Coating/surface | dark gray powder coating, similar to RAL7016 |
Order reference
AM8364-wXyz | |
---|---|
w = 0 | smooth shaft |
w = 1 | shaft with groove and feather key according to DIN 6885 |
w = 2 | smooth shaft with IP65 sealing ring (FPM) |
w = 3 | shaft with IP65 sealing ring (FPM) and shaft with groove and feather key |
w = 4 | shaft with IP65 sealing ring, smooth shaft and sealing air connection |
w = 5 | shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection |
y = 0 | 2-cable standard: feedback resolver |
y = 4 | 2-cable standard: feedback multi-turn, absolute encoder SKM36, 128 SinCos periods (only for AM806x, AM807x and AM856x) |
y = N | without feedback (sensorless) |
z = 0 | without holding brake |
z = 1 | with backlash-free permanent magnet holding brake |
The options cannot be installed in the field. | |
All electric quantities are RMS values. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use