
The AM8374 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 218.70…258.50 Nm. The water-cooled servomotor with flange code F7 (194 mm) and motor length 4 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.
Product status:
regular delivery
Product variants | Standstill torque | Standstill current | Rated speed |
---|---|---|---|
AM8374-wUyz | 258.50 Nm | 51.80 A | 750 min-1 |
AM8374-wVyz | 218.70 Nm | 78.60 A | 1500 min-1 |
AM8374-wXyz | 233.00 Nm | 125.00 A | 2500 min-1 |
Product information
Data for 400 V AC | AM8374-wUyz |
---|---|
Motor type | permanent magnet-excited three-phase synchronous motor |
Nominal voltage | 100…480 V AC |
Standstill torque | 258.50 Nm |
Rated torque | 249 Nm |
Peak torque | 356 Nm |
Rated speed | 750 min-1 |
Rated power | 19.6 kW |
Standstill current | 51.80 A |
Peak current | 66.7 A |
Torque constant | 4.99 Nm/A |
Rotor moment of inertia | 180 kgcm² |
Motor feedback | resolver, single-turn absolute encoder
HIPERFACE®, multi-turn absolute encoder |
Cooling | water cooling |
Connection technology | terminal box |
Ambient temperature (operation) | 5…40°C |
Approvals/markings | CE, cURus in preparation |
All electric quantities are RMS values.
Housing data | AM80xx |
---|---|
Protection rating | IP54, IP65 (shaft seal) |
Design form | flange-mounted according to IM B5, IM V1, IM V3 |
Material | aluminum |
Coating/surface | dark gray powder coating, similar to RAL7016 |
- Standstill point
- Nominal point @ 230 V AC
- Nominal point @ 400 V AC
- Nominal point @ 480 V AC
- S1 curve @ 230 V AC
- S1 curve @ 400 V AC
- S1 curve @ 480 V AC
- Voltage boundary curve @ 230 V AC
- Voltage boundary curve @ 400 V AC
- Voltage boundary curve @ 480 V AC
Order reference
AM8374-wUyz | |
---|---|
w = 0 | smooth shaft |
w = 1 | shaft with groove and feather key according to DIN 6885 |
w = 2 | smooth shaft with IP65 sealing ring (FPM) |
w = 3 | shaft with IP65 sealing ring (FPM) and shaft with groove and feather key |
w = 4 | shaft with IP65 sealing ring, smooth shaft and sealing air connection |
w = 5 | shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection |
y = 0 | 2-cable standard: feedback resolver |
y = 4 | 2-cable standard: feedback multi-turn, absolute encoder SKM36, 128 SinCos periods (only for AM806x, AM807x and AM856x) |
y = L | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), Beckhoff Smart System Diagnosis (B/SSD) |
y = N | without feedback (sensorless) |
z = 0 | without holding brake |
z = 1 | with backlash-free permanent magnet holding brake |
The options cannot be installed in the field. | |
All electric quantities are RMS values. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use