DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

AM8373 | Servomotor with water cooling 193.50 Nm (M0), F7 (194 mm)

The AM8373 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 190.00…193.50 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F7 (194 mm) and motor length 3 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.

Product status:

product announcement | estimated market release 4th quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8373-wTyz193.50 Nm38.03 A850 min-1
AM8373-wUyz190.00 Nm73.00 A1500 min-1
AM8373-wXyz193.50 Nm125.00 A3000 min-1

© Beckhoff Automation 2024 - Terms of Use