The AM8372 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor is 129.00 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F7 (194 mm) and motor length 2 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.
Product status:
regular delivery
Product variants | Standstill torque | Standstill current | Rated speed |
---|---|---|---|
AM8372-wRyz | 129.00 Nm | 26.85 A | 850 min-1 |
AM8372-wTyz | 129.00 Nm | 48.90 A | 1500 min-1 |
AM8372-wVyz | 129.00 Nm | 92.10 A | 3000 min-1 |
© Beckhoff Automation 2025 - Terms of Use