DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8362 | Servomotor with water cooling 49.80 Nm (M0), F6 (142 mm)

AM8362 | Servomotor with water cooling 49.80 Nm (M0), F6 (142 mm)

AM8362 | Servomotor with water cooling 49.80 Nm (M0), F6 (142 mm)

AM8362 | Servomotor with water cooling 49.80 Nm (M0), F6 (142 mm)

AM8362 | Servomotor with water cooling 49.80 Nm (M0), F6 (142 mm)

The AM8362 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 43.89…49.80 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F6 (142 mm) and motor length 2 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.

Product status:

product announcement | estimated market release 4th quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8362-wNyz49.80 Nm15.10 A1200 min-1
AM8362-wRyz49.80 Nm30.20 A2500 min-1
AM8362-wTyz43.89 Nm42.20 A4000 min-1

© Beckhoff Automation 2024 - Terms of Use