DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8344 | Servomotor with water cooling 22.30 Nm (M0), F4 (87 mm)

AM8344 | Servomotor with water cooling 22.30 Nm (M0), F4 (87 mm)

AM8344 | Servomotor with water cooling 22.30 Nm (M0), F4 (87 mm)

AM8344 | Servomotor with water cooling 22.30 Nm (M0), F4 (87 mm)

AM8344 | Servomotor with water cooling 22.30 Nm (M0), F4 (87 mm)

The AM8344 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor is 22.30 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F4 (87 mm) and motor length 4 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8344-wLyz22.30 Nm10.63 A1900 min-1
AM8344-wQyz22.30 Nm21.20 A3700 min-1

© Beckhoff Automation 2024 - Terms of Use