DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8332-wLyz | Servomotor with water cooling 5.00 Nm (M0), F3 (72 mm)

AM8332-wLyz | Servomotor with water cooling 5.00 Nm (M0), F3 (72 mm)

AM8332-wLyz | Servomotor with water cooling 5.00 Nm (M0), F3 (72 mm)

AM8332-wLyz | Servomotor with water cooling 5.00 Nm (M0), F3 (72 mm)

AM8332-wLyz | Servomotor with water cooling 5.00 Nm (M0), F3 (72 mm)

The AM8332 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 5.00…5.60 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F3 (72 mm) and motor length 2 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

product announcement | estimated market release 4th quarter 2024

Product variantsStandstill torqueStandstill currentRated speed
AM8332-wFyz5.60 Nm3.80 A2200 min-1
AM8332-wJyz5.60 Nm6.80 A4000 min-1
AM8332-wLyz5.00 Nm10.80 A8000 min-1

Product information

Data for 400 V ACAM8332-wLyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage100…480 V AC
Standstill torque5.00 Nm
Peak torque11,65 Nm
Rated speed8000 min-1
Standstill current10.80 A
Peak current29.5 A
Rotor moment of inertia0.847 kgcm²
Motor feedbackresolver, single-turn absolute encoder
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingwater cooling
Connection technologyM23 speedtec® plug
Approvals/markingsCE, cURus in preparation

All electric quantities are RMS values.

Housing dataAM80xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
Order reference
AM8332-wLyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring (FPM)
w = 3shaft with IP65 sealing ring (FPM) and shaft with groove and feather key
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection
y = 02-cable standard: feedback resolver
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = LOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), Beckhoff Smart System Diagnosis (B/SSD)
y = Nwithout feedback (sensorless)
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.
All electric quantities are RMS values.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use