DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8142 | Servomotor 3.9 Nm (M0), F4 (87 mm)

AM8142 | Servomotor 3.9 Nm (M0), F4 (87 mm)

AM8142 | Servomotor 3.9 Nm (M0), F4 (87 mm)

AM8142 | Servomotor 3.9 Nm (M0), F4 (87 mm)

AM8142 | Servomotor 3.9 Nm (M0), F4 (87 mm)

The AM8142 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of 1.5…5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F4 (87 mm) and motor length 2 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

Product status:

regular delivery

Product variantsStandstill currentStandstill torqueRated speed
AM8142-wNyz15.0 A3.90 Nm1500 min-1

© Beckhoff Automation 2024 - Terms of Use