DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8141-wNyz | Servomotor 2.4 Nm (M0), F4 (87 mm)

AM8141-wNyz | Servomotor 2.4 Nm (M0), F4 (87 mm)

AM8141-wNyz | Servomotor 2.4 Nm (M0), F4 (87 mm)

AM8141-wNyz | Servomotor 2.4 Nm (M0), F4 (87 mm)

AM8141-wNyz | Servomotor 2.4 Nm (M0), F4 (87 mm)

The AM8141 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of 1.5…5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F4 (87 mm) and motor length 1 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

Product status:

regular delivery

Product variantsStandstill currentStandstill torqueRated speed
AM8141-wJyz8.0 A2.40 Nm1000 min-1
AM8141-wNyz16.0 A2.40 Nm2500 min-1

Product information

Data for 48 V DCAM8141-wNyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage24…48 V DC
Standstill torque2.40 Nm
Rated torque2.40 Nm
Peak torque9.13 Nm
Rated speed2500 min-1
Rated power0.62 kW
Standstill current16.0 A
Peak current36.2 A
Torque constant0.3 Nm/A
Rotor moment of inertia1.08 kgcm²
Motor feedbackOCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, EnDat® 3, 19 bit, SIL 3-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingconvection
Connection technologyM23 speedtec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC

All electric quantities are RMS values.

Housing dataAM81xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
AM804x | Servomotor 2.45 – 5.65 Nm (standstill torque)
DimensionsAM8141-wNyz
a80 j6
b19 k6
d40 mm
l100 mm
r87 mm
k (without brake)132 mm
k (with brake)179.5 mm
Order reference
AM8141-wNyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring (only for AM812x, AM813x, AM814x)
w = 3shaft with IP65 sealing ring, shaft with groove and feather key (only for AM812x, AM813x, AM814x)
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection (not for AM811x)
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection (not for AM811x)
xwinding code
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018)
y = IEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM812x to AM814x at ELM72xx | estimated market release 1st quarter 2025
y = JEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM812x to AM814x at ELM72xx | estimated market release 1st quarter 2025
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use