DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8133 | Servomotor 3.2 Nm (M0), F3 (72 mm)

AM8133 | Servomotor 3.2 Nm (M0), F3 (72 mm)

AM8133 | Servomotor 3.2 Nm (M0), F3 (72 mm)

AM8133 | Servomotor 3.2 Nm (M0), F3 (72 mm)

AM8133 | Servomotor 3.2 Nm (M0), F3 (72 mm)

The AM8132 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of 1.5…5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F3 (72 mm) and motor length 3 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

regular delivery

Product variantsStandstill currentStandstill torqueRated speed
AM8133-wNyz14.0 A3.20 Nm2000 min-1

© Beckhoff Automation 2024 - Terms of Use