The AM8112 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of < 1.5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F1 (40 mm) and motor length 2 has a shaft diameter b = 8 h7 and a free shaft end of d = 25 mm.
Product status:
regular delivery
Product information
Data for 48 V DC | AM8112-wFyz |
---|---|
Motor type | permanent magnet-excited three-phase synchronous motor |
Nominal voltage | 24…48 V DC |
Standstill torque | 0.38 Nm |
Rated torque | 0.38 Nm |
Peak torque | 1.36 Nm |
Rated speed | 4500 min-1 |
Rated power | 0.17 kW |
Standstill current | 4.7 A |
Peak current | 16,5 A |
Torque constant | 0.08 Nm/A |
Rotor moment of inertia | 0.048 kgcm² |
Motor feedback | resolver, single-turn absolute encoder
OCT, 18 bit, single-turn or multi-turn absolute encoder, electronic nameplate OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate |
Cooling | convection |
Connection technology | itec® plug |
Ambient temperature (operation) | +5…+40°C |
Approvals/markings | CE, cURus, EAC |
All electric quantities are RMS values.
Housing data | AM811x | Flange code F1 |
---|---|
Protection rating | IP54 |
Design form | flange-mounted according to IM B5, IM V1, IM V3 |
Material | aluminum |
Coating/surface | dark gray powder coating, similar to RAL7016 |
Dimensions | AM8112-wFyz |
---|---|
a | 30 h7 |
b | 8 h7 |
d | 25 mm |
l | 46 mm |
r | 40 mm |
k (without brake) | 117 mm |
k (with brake) | 149 mm |
- Standstill point
- Nominal point @ 24 V DC
- Nominal point @ 48 V DC
- S1 curve @ 24 V DC
- S1 curve @ 48 V DC
- Voltage boundary curve @ 24 V DC
- Voltage boundary curve @ 48 V DC
Order reference
AM8112-wFyz | |
---|---|
w = 0 | smooth shaft |
w = 1 | shaft with groove and feather key according to DIN 6885 |
x | winding code |
y = 0 | 2-cable standard: feedback resolver |
y = 1 | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, 18 bit resolution |
y = 2 | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, 18 bit resolution |
y = G | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018) |
y = H | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018) |
z = 0 | without holding brake |
z = 1 | with backlash-free permanent magnet holding brake |
The options cannot be installed in the field. |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use