DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8111-wFyz | Servomotor 0.20 Nm (M0), F1 (40 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

AM8111-wFyz | Servomotor 0.20 Nm (M0), F1 (40 mm)

AM8111-wFyz | Servomotor 0.20 Nm (M0), F1 (40 mm)

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor without fan, OCT

Servomotor without fan, OCT

AM8111-wFyz | Servomotor 0.20 Nm (M0), F1 (40 mm)

AM8111-wFyz | Servomotor 0.20 Nm (M0), F1 (40 mm)

Servomotor without fan, resolver

Servomotor without fan, resolver

The AM8111 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of < 1.5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F1 (40 mm) and motor length 1 has a shaft diameter b = 8 h7 and a free shaft end of d = 25 mm.

Product status:

regular delivery

Product information

Data for 48 V DCAM8111-wFyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage24…48 V DC
Standstill torque0.20 Nm
Rated torque0.19 Nm
Peak torque0.68 Nm
Rated speed4000 min-1
Rated power0.08 kW
Standstill current2.85 A
Peak current8.60 A
Torque constant0.07 Nm/A
Rotor moment of inertia0.029 kgcm²
Motor feedbackresolver, single-turn absolute encoder
OCT, 18 bit, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingconvection
Connection technologyitec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC

All electric quantities are RMS values.

Housing dataAM811x | Flange code F1
Protection ratingIP54
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
AM801x | Servomotor 0.20 – 0.52 Nm (standstill torque)
DimensionsAM8111-wFyz
a30 h7
b8 h7
d25 mm
l46 mm
r40 mm
k (without brake)97 mm
k (with brake)129 mm
Order reference
AM8111-wFyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
xwinding code
y = 02-cable standard: feedback resolver
y = 1One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, 18 bit resolution
y = 2One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, 18 bit resolution
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018)
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use