DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8064-wTyZ | Servomotor 47.0 Nm (M0), F6 (142 mm)

Servomotor with fan, terminal box, rear view

Servomotor with fan, terminal box, rear view

Servomotor with fan, terminal box

Servomotor with fan, terminal box

Servomotor with fan, terminal box, rear view

Servomotor with fan, terminal box, rear view

Servomotor with fan, terminal box

Servomotor with fan, terminal box

The AM8064 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 35.0…49.0 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F6 (142 mm) and motor length 4 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.

Product status:

regular delivery

Product variantsHigh-performance type with forced coolingStandstill torqueStandstill currentRated speed
AM8064-wLyz35.40 Nm10.8 A1500 min-1
AM8064-wQyz35.0 Nm22.2 A3000 min-1
AM8064-wTy035.0 Nm35.0 A4000 min-1
AM8064-wTy135.0 Nm35.0 A4000 min-1
AM8064-wNyzyes49.70 Nm15.2 A1500 min-1
AM8064-wRyZyes49.60 Nm30.8 A3000 min-1
AM8064-wTyZyes47.0 Nm47.0 A4000 min-1

Product information

Data for 400 V ACAM8064-wTyZ
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage100…480 V AC
Standstill torque47.0 Nm
Rated torque25.0 Nm
Peak torque148.00 Nm
Rated speed4000 min-1
Rated power10.5 kW
Standstill current47.0 A
Peak current177.00 A
Torque constant1.00 Nm/A
Rotor moment of inertia38.6 kgcm²
Motor feedbackresolver, single-turn absolute encoder
HIPERFACE®, multi-turn absolute encoder
Coolingexternal axial ventilation
Connection technologyterminal box
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC

All electric quantities are RMS values.

Housing dataAM80xx forced cooling
Protection ratingselectable IP20, IP65
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
DimensionsAM8064-wTyZ
a130 j6
b32 k6
d58 mm
l165 mm
r142 mm
k (without brake)379 mm
k (with brake)438 mm
Order reference
AM8064-wTyZ
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring (FPM)
w = 3shaft with IP65 sealing ring (FPM) and shaft with groove and feather key
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection
y = 02-cable standard: feedback resolver
y = 42-cable standard: feedback multi-turn, absolute encoder SKM36, 128 SinCos periods (only for AM806x, AM807x and AM856x)
y = LOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), Beckhoff Smart System Diagnosis (B/SSD)
y = Nwithout feedback (sensorless)
z = Aforced cooling IP20, without holding brake, for AM805x, AM806x, AM807x, AM855x, AM856x(1)
z = Bforced cooling IP20, with backlash-free permanent magnet holding brake, for AM805x, AM806x, AM807x, AM855x, AM856x
z = Cforced cooling IP65, without holding brake, for AM805x, AM806x, AM807x, AM855x, AM856x(2)
z = Dforced cooling IP65, with backlash-free permanent magnet holding brake for AM805x, AM806x, AM807x, AM855x, AM856x
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use