DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8032 | Servomotor 2.38 Nm (M0), F3 (72 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

The AM8032 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is 2.38 Nm or 2.37 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F3 (72 mm) and motor length 2 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8032-wDyz2.38 Nm1.70 A3000 min-1
AM8032-wEyz2.37 Nm2.95 A6000 min-1
AM8032-wHyz2.37 Nm5.10 A9000 min-1

© Beckhoff Automation 2025 - Terms of Use