DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8031-wCyz | Servomotor 1.37 Nm (M0), F3 (72 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

The AM8031 standard servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of < 1.5 Nm. It is available with the OCT feedback system (absolute encoder). The standard servomotor with flange code F3 (72 mm) and motor length 1 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8031-wCyz1.37 Nm1.00 A3000 min-1
AM8031-wDyz1.38 Nm1.95 A6000 min-1
AM8031-wFyz1.40 Nm3.20 A9000 min-1

Product information

Data for 400 V ACAM8031-wCyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage100…480 V AC
Standstill torque1.37 Nm
Rated torque1.34 Nm
Peak torque6.10 Nm
Rated speed3000 min-1
Rated power0.42 kW
Standstill current1.00 A
Peak current5.5 A
Torque constant1.37 Nm/A
Rotor moment of inertia0.467 kgcm²
Motor feedbackresolver, single-turn absolute encoder
OCT, 18 bit, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, EnDat® 3, 19 bit, SIL 3-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingconvection
Connection technologyitec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC

All electric quantities are RMS values.

Housing dataAM80xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
AM803x | Servomotor 1.4 – 3.2 Nm (standstill torque)
DimensionsAM8031-wCyz
a60 j6
b14 k6
d30 mm
l75 mm
r72 mm
k (without brake)129 mm
k (with brake)168 mm
Order reference
AM8031-wCyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring (FPM)
w = 3shaft with IP65 sealing ring (FPM) and shaft with groove and feather key
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection
y = 02-cable standard: feedback resolver
y = 1One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, 18 bit resolution
y = 2One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, 18 bit resolution
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx)
y = IEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM802x to AM807x
y = JEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM802x to AM807x
y = LOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), Beckhoff Smart System Diagnosis (B/SSD)
y = Nwithout feedback (sensorless)
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use