DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG3300-+NPS015S-MF1-4 | Economy planetary gear units, size 015

AG3300-+NPS015S-MF1-4 | Economy planetary gear units, size 015

AG3300-+NPS015S-MF1-4 | Economy planetary gear units, size 015

AG3300-+NPS015S-MF1-4 | Economy planetary gear units, size 015

AG3300-+NPS015S-MF1-4 | Economy planetary gear units, size 015

The planetary gear units with output shaft in the AG3300 economy series are a cost-efficient alternative to the high-end AG2300 gears. The gears, which are available in 1-stage and 2-stage versions, are compatible in their mating dimensions with those of the high-end AG2300 series and enable the user to implement applications with lower demands on dynamics, torque and accuracy in a very cost-effective manner. The AG3300 series is available in standard and high-torque versions for rotary servomotors. The transmission ratios are finely scalable and range from 3 to 100.

 

Features

  • equipped with output shaft
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 4 sizes with up to 21 gear ratios
  • acceleration torques from 51 to 800 Nm
  • high efficiency and high power density
  • high radial and axial forces with low torsional backlash
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG3300-+NPS015S-MF1-317 Nm351 NmF1 | F2 | F3 | F4
AG3300-+NPS015S-MF1-418 Nm456 NmF1 | F2 | F3 | F4
AG3300-+NPS015S-MF1-521 Nm564 NmF1 | F2 | F3 | F4
AG3300-+NPS015S-MF1-721 Nm764 NmF1 | F2 | F3 | F4
AG3300-+NPS015S-MF1-819 Nm856 NmF1 | F2 | F3 | F4
AG3300-+NPS015S-MF1-1019 Nm1056 NmF1 | F2 | F3 | F4
AG3300-+NPS015S-MF2-1218 Nm1251 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-1518 Nm1551 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-1618 Nm1656 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-2018 Nm2056 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-2521 Nm2564 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-2818 Nm2856 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-3018 Nm3051 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-3219 Nm3256 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-3521 Nm3564 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-4018 Nm4056 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-5021 Nm5064 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-6419 Nm6456 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-7021 Nm7064 NmF1 | F2 | F3
AG3300-+NPS015S-MF2-10019 Nm10056 NmF1 | F2 | F3

Product information

Technical dataAG3300-+NPS015S-MF1-4
Designstraight
Varianteconomy
Versionstandard MF
Nominal output torque18 Nm
Max. acceleration torque56 Nm
Gear stages1
Gear ratio4
Max. torsional backlash standard/reduced≤ 8 arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG3300
Protection ratingIP65
Design formflange-mounted according to B5
Coating/surfaceanodized, heat-treated steel
Order referenceAG3300-+NPSaaaS-MFs-i-wX1-Motorsize
aaaseries/size (015, 025, 035, 045)
s = 11-stage with i = 3/4/5/7/8/10
s = 22-stage with i = 9/12/15/16/20/25/28/30/32/35/40/50/64/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: ​AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM835x, AM855x, AMP805x, AMP855x
Motorsize = F6flange code F6: AM806x, AM836x, AM856x
Motorsize = F7flange code F7: AM807x, AM837x
high torque version on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use