DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG3210-+NP035S-MF1-5 | Economy planetary gear units, size 035

AG3210-+NP035S-MF1-5 | Economy planetary gear units, size 035

AG3210-+NP035S-MF1-5 | Economy planetary gear units, size 035

AG3210-+NP035S-MF1-5 | Economy planetary gear units, size 035

AG3210-+NP035S-MF1-5 | Economy planetary gear units, size 035

The planetary gear units of the AG3210 economy series with output shaft are a cost-efficient alternative to the high-end gears. The gears, which are available in 1-stage and 2-stage versions offering added value with regard to the transmittable torque as well as radial and axial force, and significantly reduced torsional backlash. The AG3210 series is available in standard and high-torque versions for rotary servomotors. The gear ratios are finely scalable and range from 3 to 100.

 

Features

  • equipped with output shaft
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 5 sizes with up to 21 gear ratios
  • acceleration torques from 18 to 800 Nm
  • high efficiency and high power density
  • high radial and axial forces with low torsional backlash
  • lubricated for life
  • IP64 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG3210-+NP035S-MF1-3102 Nm3200 NmF3 , F4 , F5 , F6 , F7
AG3210-+NP035S-MF1-4130 Nm4255 NmF3 , F4 , F5 , F6 , F7
AG3210-+NP035S-MF1-5125 Nm5250 NmF3 , F4 , F5 , F6 , F7
AG3210-+NP035S-MF1-7125 Nm7250 NmF3 , F4 , F5 , F6 , F7
AG3210-+NP035S-MF1-8110 Nm8220 NmF3 , F4 , F5 , F6 , F7
AG3210-+NP035S-MF1-10110 Nm10220 NmF3 , F4 , F5 , F6 , F7
AG3210-+NP035S-MF2-9102 Nm9200 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-12102 Nm12200 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-15100 Nm15200 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-16130 Nm16255 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-20130 Nm20255 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-25125 Nm25250 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-28130 Nm28255 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-30102 Nm30200 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-32130 Nm32255 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-35125 Nm35250 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-40130 Nm40255 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-50125 Nm50250 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-64110 Nm64220 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-70125 Nm70250 NmF2 , F3 , F4 , F5
AG3210-+NP035S-MF2-100110 Nm100220 NmF2 , F3 , F4 , F5

Product information

Technical dataAG3210-+NP035S-MF1-5
Designstraight
Varianteconomy
Versionstandard MF
Nominal output torque125 Nm
Max. acceleration torque250 Nm
Gear stages1
Gear ratio5
Max. torsional backlash standard/reduced≤ 8 arcmin
Ambient temperature (operation)-15…+40°C
Housing dataAG3210
Protection ratingIP64
Design formflange-mounted according to B14
Coating/surfaceanodized, heat-treated steel
Order referenceAG3210-+NPaaaS-MFs-i-wX1-Motorsize
aaaseries/size (005, 015, 025, 035, 045)
s = 11-stage with i = 3/4/5/7/8/10
s = 22-stage with i = 9/12/15/16/20/25/28/30/32/35/40/50/64/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM835x, AM855x, AMP805x, AMP855x
Motorsize = F6flange code F6: AM806x, AM836x, AM856x
Motorsize = F7flange code F7: AM807x, AM837x
high torque version on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use