DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG3210-+NP025S-MF1-5 | Economy planetary gear units, size 025

AG3210-+NP025S-MF1-5 | Economy planetary gear units, size 025

AG3210-+NP025S-MF1-5 | Economy planetary gear units, size 025

AG3210-+NP025S-MF1-5 | Economy planetary gear units, size 025

AG3210-+NP025S-MF1-5 | Economy planetary gear units, size 025

The planetary gear units of the AG3210 economy series with output shaft are a cost-efficient alternative to the high-end gears. The gears, which are available in 1-stage and 2-stage versions offering added value with regard to the transmittable torque as well as radial and axial force, and significantly reduced torsional backlash. The AG3210 series is available in standard and high-torque versions for rotary servomotors. The gear ratios are finely scalable and range from 3 to 100.

 

Features

  • equipped with output shaft
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 5 sizes with up to 21 gear ratios
  • acceleration torques from 18 to 800 Nm
  • high efficiency and high power density
  • high radial and axial forces with low torsional backlash
  • lubricated for life
  • IP64 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG3210-+NP025S-MF1-340 Nm380 NmF2 | F3 | F4 | F5
AG3210-+NP025S-MF1-448 Nm495 NmF2 | F3 | F4 | F5
AG3210-+NP025S-MF1-550 Nm5100 NmF2 | F3 | F4 | F5
AG3210-+NP025S-MF1-750 Nm7100 NmF2 | F3 | F4 | F5
AG3210-+NP025S-MF1-845 Nm890 NmF2 | F3 | F4 | F5
AG3210-+NP025S-MF1-1045 Nm1090 NmF2 | F3 | F4 | F5
AG3210-+NP025S-MF2-940 Nm980 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-1240 Nm1280 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-1540 Nm1580 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-1648 Nm1695 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-2048 Nm2095 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-2550 Nm25100 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-2848 Nm2895 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-3040 Nm3080 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-3248 Nm3295 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-3550 Nm35100 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-4048 Nm4095 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-5050 Nm50100 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-6445 Nm6490 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-7050 Nm70100 NmF1 | F2 | F3 | F4
AG3210-+NP025S-MF2-10045 Nm10090 NmF1 | F2 | F3 | F4

Product information

Technical dataAG3210-+NP025S-MF1-5
Designstraight
Varianteconomy
Versionstandard MF
Nominal output torque50 Nm
Max. acceleration torque100 Nm
Gear stages1
Gear ratio5
Max. torsional backlash standard/reduced≤ 8 arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG3210
Protection ratingIP64
Design formflange-mounted according to B14
Coating/surfaceanodized, heat-treated steel
Order referenceAG3210-+NPaaaS-MFs-i-wX1-Motorsize
aaaseries/size (005, 015, 025, 035, 045)
s = 11-stage with i = 3/4/5/7/8/10
s = 22-stage with i = 9/12/15/16/20/25/28/30/32/35/40/50/64/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM835x, AM855x, AMP805x, AMP855x
Motorsize = F6flange code F6: AM806x, AM836x, AM856x
Motorsize = F7flange code F7: AM807x, AM837x
high torque version on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use