DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2800-+HDV035S | Stainless steel planetary gear unit size 035

AG2800-+HDV035S | Stainless steel planetary gear unit size 035

AG2800-+HDV035S | Stainless steel planetary gear unit size 035

AG2800-+HDV035S | Stainless steel planetary gear unit size 035

AG2800-+HDV035S | Stainless steel planetary gear unit size 035

The AM8800 stainless steel servomotors and the AM8700 anodized servomotors are fully compatible with the high requirements in the food, beverage and pharmaceutical industries with respect to optimum cleaning, resistance to aggressive cleaning agents, heavy mechanical loads and adverse environmental conditions. With their absolutely edge-free design these motors reduce the costs for machine manufacturers and users to a minimum.

A hygienic design drive axis does not always end at the stainless steel shaft of the motor; the use of a gearbox is often absolutely necessary. The same requirements apply here as to the stainless steel servomotors. All gearbox materials that come into contact with the environment exhibit high resistance to a large number of aggressive CIP (Cleaning in Place) cleaning media. The dead-space-free design, the smooth surface, the round motor adapter and the high resistance to corrosion of the gearboxes make the AM8800 and the AM8700 a perfectly matched and certified hygienic design servo axis. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

  • corrosion-resistant implementation
  • resistant to aggressive cleaning agents
  • stainless steel screw plug
  • food-compatible NSF-H1 lubrication
  • high protection rating IP69K (at 30 bar, refering to DIN 40050-9)
  • laser-etched nameplate
  • dead-space-free design and smooth, electro-polished surfaces
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2800-+HDV035S-MF1-4100 Nm4200 NmR5
AG2800-+HDV035S-MF1-5100 Nm5200 NmR5
AG2800-+HDV035S-MF1-7100 Nm7200 NmR5
AG2800-+HDV035S-MF1-1090 Nm10180 NmR5
AG2800-+HDV035S-MF2-16100 Nm16200 NmR5
AG2800-+HDV035S-MF2-20100 Nm20200 NmR5
AG2800-+HDV035S-MF2-25100 Nm25200 NmR5
AG2800-+HDV035S-MF2-35100 Nm35200 NmR5
AG2800-+HDV035S-MF2-50100 Nm50200 NmR5
AG2800-+HDV035S-MF2-70100 Nm70200 NmR5
AG2800-+HDV035S-MF2-10090 Nm100180 NmR5

© Beckhoff Automation 2025 - Terms of Use