
The AM8800 stainless steel servomotors and the AM8700 anodized servomotors are fully compatible with the high requirements in the food, beverage and pharmaceutical industries with respect to optimum cleaning, resistance to aggressive cleaning agents, heavy mechanical loads and adverse environmental conditions. With their absolutely edge-free design these motors reduce the costs for machine manufacturers and users to a minimum.
A hygienic design drive axis does not always end at the stainless steel shaft of the motor; the use of a gearbox is often absolutely necessary. The same requirements apply here as to the stainless steel servomotors. All gearbox materials that come into contact with the environment exhibit high resistance to a large number of aggressive CIP (Cleaning in Place) cleaning media. The dead-space-free design, the smooth surface, the round motor adapter and the high resistance to corrosion of the gearboxes make the AM8800 and the AM8700 a perfectly matched and certified hygienic design servo axis. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.
Features
- corrosion-resistant implementation
- resistant to aggressive cleaning agents
- stainless steel screw plug
- food-compatible NSF-H1 lubrication
- high protection rating IP69K (at 30 bar, refering to DIN 40050-9)
- laser-etched nameplate
- dead-space-free design and smooth, electro-polished surfaces
- integrated into TwinCAT 3 Motion Designer for optimal specification
Product status:
regular delivery
Product information
Technical data | AG2800-+HDV025S-MF2-25 |
---|---|
Design | straight |
Variant | high-end |
Version | hygienic design |
Nominal output torque | 40 Nm |
Max. acceleration torque | 80 Nm |
Gear stages | 2 |
Gear ratio | 25 |
Max. torsional backlash standard/reduced | ≤ 15/– arcmin |
Ambient temperature (operation) | -15…+40 °C |
Housing data | AG2800 |
---|---|
Protection rating | IP69K |
Design form | round flange-mounted |
Coating/surface | stainless steel 1.4404 |
Order reference | AG2800-+HDVaaaS-MFs-i-wX1-Motorsize |
---|---|
aaa | series/size (015, 025, 035) |
s = 2 | 2-stage with i = 16/20/25/35/50/70/100 |
i | gear ratio |
w = 0 | smooth shaft |
w = 1 | shaft with groove and feather key according to DIN 6885 |
X | identifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor |
y = 1 | standard torsional backlash |
Motorsize | Specification of the size according to flange-compatible motors. The planetary gears are delivered as a unit with the assembled motor. |
Motorsize = R4 | flange code R4: AM884x, AM874x |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use