DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2800-+HDV015S-MF2-16 | 2-stage stainless steel planetary gear units

AG2800-+HDV015S-MF2-16 | 2-stage stainless steel planetary gear units

AG2800-+HDV015S-MF2-16 | 2-stage stainless steel planetary gear units

AG2800-+HDV015S-MF2-16 | 2-stage stainless steel planetary gear units

AG2800-+HDV015S-MF2-16 | 2-stage stainless steel planetary gear units

The AM8800 stainless steel servomotors and the AM8700 anodized servomotors are fully compatible with the high requirements in the food, beverage and pharmaceutical industries with respect to optimum cleaning, resistance to aggressive cleaning agents, heavy mechanical loads and adverse environmental conditions. With their absolutely edge-free design these motors reduce the costs for machine manufacturers and users to a minimum.

A hygienic design drive axis does not always end at the stainless steel shaft of the motor; the use of a gearbox is often absolutely necessary. The same requirements apply here as to the stainless steel servomotors. All gearbox materials that come into contact with the environment exhibit high resistance to a large number of aggressive CIP (Cleaning in Place) cleaning media. The dead-space-free design, the smooth surface, the round motor adapter and the high resistance to corrosion of the gearboxes make the AM8800 and the AM8700 a perfectly matched and certified hygienic design servo axis. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

  • corrosion-resistant implementation
  • resistant to aggressive cleaning agents
  • stainless steel screw plug
  • food-compatible NSF-H1 lubrication
  • high protection rating IP69K (at 30 bar, refering to DIN 40050-9)
  • laser-etched nameplate
  • dead-space-free design and smooth, electro-polished surfaces
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2800-+HDV015S-MF1-416 Nm432 NmR3
AG2800-+HDV015S-MF1-516 Nm532 NmR3
AG2800-+HDV015S-MF1-716 Nm732 NmR3
AG2800-+HDV015S-MF1-1015 Nm1029 NmR3
AG2800-+HDV015S-MF2-1616 Nm1632 NmR3
AG2800-+HDV015S-MF2-2016 Nm2032 NmR3
AG2800-+HDV015S-MF2-2516 Nm2532 NmR3
AG2800-+HDV015S-MF2-3516 Nm3532 NmR3
AG2800-+HDV015S-MF2-5016 Nm5032 NmR3
AG2800-+HDV015S-MF2-7016 Nm7032 NmR3
AG2800-+HDV015S-MF2-10015 Nm10029 NmR3

Product information

Technical dataAG2800-+HDV015S-MF2-16
Designstraight
Varianthigh-end
Versionhygienic design
Nominal output torque16 Nm
Max. acceleration torque32 Nm
Gear stages2
Gear ratio16
Max. torsional backlash standard/reduced≤ 15/– arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG2800
Protection ratingIP69K
Design formround flange-mounted
Coating/surfacestainless steel 1.4404
Order referenceAG2800-+HDVaaaS-MFs-i-wX1-Motorsize
aaaseries/size (015, 025, 035)
s = 22-stage with i = 16/20/25/35/50/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 1standard torsional backlash
MotorsizeSpecification of the size according to flange-compatible motors. The planetary gears are delivered as a unit with the assembled motor.
Motorsize = R3flange code R3: AM883x, AM873x

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use