DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2400-+TP010S-MF1-8 | High-end planetary gear units with output flange, size 010

AG2400-+TP010S-MF1-8 | High-end planetary gear units with output flange, size 010

AG2400-+TP010S-MF1-8 | High-end planetary gear units with output flange, size 010

AG2400-+TP010S-MF1-8 | High-end planetary gear units with output flange, size 010

AG2400-+TP010S-MF1-8 | High-end planetary gear units with output flange, size 010

The planetary gear units with output flange in the high-end AG2400 series absorb maximum radial and axial forces and transmit highest torques. High-quality gear tooth systems result in very low torsional backlash, making this gear series the ideal solution for dynamic and highly accurate positioning applications. The low-noise gears of the AG2400 series are optimized for the rotary servomotors and meet the highest requirements regarding precision, dynamics and power density.

 

Features

  • equipped with output flange
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 7 sizes with up to 20 gear ratios
  • acceleration torques from 38 to 7200 Nm
  • maximum efficiency, maximum power density
  • low torsional backlash
  • maximum radial and axial forces
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2400-+TP010S-MF1-484 Nm4172 NmF2 , F3 , F4 , F5
AG2400-+TP010S-MF1-581 Nm5172 NmF2 , F3 , F4 , F5
AG2400-+TP010S-MF1-781 Nm7172 NmF2 , F3 , F4 , F5
AG2400-+TP010S-MF1-880 Nm8126 NmF2 , F3 , F4 , F5
AG2400-+TP010S-MF1-1081 Nm10126 NmF2 , F3 , F4 , F5
AG2400-+TP010S-MF2-16106 Nm16157 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-20101 Nm20126 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-2196 Nm21120 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-25124 Nm25158 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-28107 Nm28157 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-3187 Nm31121 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-32119 Nm32157 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-35126 Nm35158 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-40112 Nm40154 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-50126 Nm50158 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-6197 Nm61121 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-6484 Nm64105 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-70126 Nm70157 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-9177 Nm9196 NmF1 , F2 , F3 , F4
AG2400-+TP010S-MF2-10084 Nm100105 NmF1 , F2 , F3 , F4

Product information

Technical dataAG2400-+TP010S-MF1-8
Designstraight
Varianthigh-end
Versionstandard MF
Nominal output torque80 Nm
Max. acceleration torque126 Nm
Gear stages1
Gear ratio8
Max. torsional backlash standard/reduced≤ 4/2 arcmin
Ambient temperature (operation)-15…+40°C
Housing dataAG2400
Protection ratingIP64
Design formplanetary gear with output flange
Coating/surfaceanodized, heat-treated steel
Order referenceAG2400-+TPaaaS-MFs-i-wXy-Motorsize
aaaseries/size (004, 010, 025, 050, 110, 300, 500)
s = 11-stage with i = 4/5/7/10
s = 22-stage with i = 16/20/21/25/28/31/35/40/50/61/70/91/100
igear ratio
w = 0flange
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 0reduced torsional backlash
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: AM803x, AM813x, AM833x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: AM804x, AM814x, AM834x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM835x, AM855x, AMP805x, AMP855x
Motorsize = F6flange code F6: AM806x, AM836x, AM856x
Motorsize = F7flange code F7: AM807x, AM837x
high torque version on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use