DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2400-+TP004S | High-end planetary gear units with output flange, size 004

AG2400-+TP004S | High-end planetary gear units with output flange, size 004

AG2400-+TP004S | High-end planetary gear units with output flange, size 004

AG2400-+TP004S | High-end planetary gear units with output flange, size 004

AG2400-+TP004S | High-end planetary gear units with output flange, size 004

The planetary gear units with output flange in the high-end AG2400 series absorb maximum radial and axial forces and transmit highest torques. High-quality gear tooth systems result in very low torsional backlash, making this gear series the ideal solution for dynamic and highly accurate positioning applications. The low-noise gears of the AG2400 series are optimized for the rotary servomotors and meet the highest requirements regarding precision, dynamics and power density.

 

Features

  • equipped with output flange
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 7 sizes with up to 20 gear ratios
  • acceleration torques from 38 to 7200 Nm
  • maximum efficiency, maximum power density
  • low torsional backlash
  • maximum radial and axial forces
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2400-+TP004S-MF1-427 Nm466 NmF1 , F2 , F3 , F4
AG2400-+TP004S-MF1-527 Nm566 NmF1 , F2 , F3 , F4
AG2400-+TP004S-MF1-726 Nm766 NmF1 , F2 , F3 , F4
AG2400-+TP004S-MF1-826 Nm842 NmF1 , F2 , F3 , F4
AG2400-+TP004S-MF1-1027 Nm1042 NmF1 , F2 , F3 , F4
AG2400-+TP004S-MF2-1639 Nm1657 NmF1 , F2 , F3
AG2400-+TP004S-MF2-2041 Nm2057 NmF1 , F2 , F3
AG2400-+TP004S-MF2-2132 Nm2148 NmF1 , F2 , F3
AG2400-+TP004S-MF2-2541 Nm2566 NmF1 , F2 , F3
AG2400-+TP004S-MF2-2845 Nm2857 NmF1 , F2 , F3
AG2400-+TP004S-MF2-3136 Nm3148 NmF1 , F2 , F3
AG2400-+TP004S-MF2-3239 Nm3257 NmF1 , F2 , F3
AG2400-+TP004S-MF2-3545 Nm3566 NmF1 , F2 , F3
AG2400-+TP004S-MF2-4046 Nm4057 NmF1 , F2 , F3
AG2400-+TP004S-MF2-5048 Nm5066 NmF1 , F2 , F3
AG2400-+TP004S-MF2-6139 Nm6149 NmF1 , F2 , F3
AG2400-+TP004S-MF2-6434 Nm6442 NmF1 , F2 , F3
AG2400-+TP004S-MF2-7045 Nm7056 NmF1 , F2 , F3
AG2400-+TP004S-MF2-9131 Nm9138 NmF1 , F2 , F3
AG2400-+TP004S-MF2-10034 Nm10042 NmF1 , F2 , F3

© Beckhoff Automation 2024 - Terms of Use