DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2300-+SP240S-MC1-8 | High-end gear series for rotary servomotors

AG2300-+SP240S-MC1-8 | High-end gear series for rotary servomotors

AG2300-+SP240S-MC1-8 | High-end gear series for rotary servomotors

AG2300-+SP240S-MC1-8 | High-end gear series for rotary servomotors

AG2300-+SP240S-MC1-8 | High-end gear series for rotary servomotors

The low-backlash, high-performance planetary gear units of the AG2300 series offer high torque, low torsional backlash and a very low noise level in all 14 gear ratios. The high-end gear units for the rotary servomotors have a high power density and are able to absorb high radial and axial forces. The high quality and running smoothness of this helical gear unit series meet the highest control quality demands.

The MF standard variant allows high positioning accuracy and highly dynamic operating cycles (duty cycle < 60 %). The high-speed MC variant is suited for positioning with high nominal speeds in continuous operation (duty cycle > 60 %).

The gear units of the AG2300 series are perfectly matched to rotary servomotors. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

  • equipped with output shaft
  • standard version MF for high positioning quality in highly dynamic operating cycles, high-speed version MC for high speeds in continuous operation
  • available in 7 or 6 sizes
    • MF: SP060 to SP240
    • MC: SP075 to SP240
  • acceleration torques between 36 and 5400 Nm
  • high axial and radial forces
  • maximum efficiency, maximum power density
  • low torsional backlash
  • low running noise and smooth running thanks to helical gearing
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2300-+SP240S-MF1-32333 Nm33300 NmF7
AG2300-+SP240S-MF1-43038 Nm45400 NmF7
AG2300-+SP240S-MF1-52872 Nm55400 NmF7
AG2300-+SP240S-MF1-72737 Nm75160 NmF7
AG2300-+SP240S-MF1-82611 Nm84000 NmF7
AG2300-+SP240S-MF1-102735 Nm104000 NmF7
AG2300-+SP240S-MF2-162658 Nm165400 NmF6 | F7
AG2300-+SP240S-MF2-202596 Nm205400 NmF6 | F7
AG2300-+SP240S-MF2-253198 Nm255400 NmF6 | F7
AG2300-+SP240S-MF2-282667 Nm285400 NmF6 | F7
AG2300-+SP240S-MF2-323754 Nm325400 NmF6 | F7
AG2300-+SP240S-MF2-353283 Nm355400 NmF6 | F7
AG2300-+SP240S-MF2-402803 Nm404400 NmF6 | F7
AG2300-+SP240S-MF2-503457 Nm505160 NmF6 | F7
AG2300-+SP240S-MF2-642914 Nm643642 NmF6 | F7
AG2300-+SP240S-MF2-703784 Nm704730 NmF6 | F7
AG2300-+SP240S-MF2-1002914 Nm1004730 NmF6 | F7
AG2300-+SP240S-MC1-31400 Nm31750 NmF7
AG2300-+SP240S-MC1-42029 Nm43500 NmF7
AG2300-+SP240S-MC1-51861 Nm53600 NmF7
AG2300-+SP240S-MC1-71910 Nm72700 NmF7
AG2300-+SP240S-MC1-81440 Nm81800 NmF7
AG2300-+SP240S-MC1-101440 Nm101800 NmF7
AG2300-+SP240S-MC2-161950 Nm163500 NmF6 | F7
AG2300-+SP240S-MC2-201803 Nm203500 NmF6 | F7
AG2300-+SP240S-MC2-252266 Nm253600 NmF6 | F7
AG2300-+SP240S-MC2-281867 Nm282900 NmF6 | F7
AG2300-+SP240S-MC2-322320 Nm322900 NmF6 | F7
AG2300-+SP240S-MC2-352694 Nm353600 NmF6 | F7
AG2300-+SP240S-MC2-401344 Nm401680 NmF6 | F7
AG2300-+SP240S-MC2-501680 Nm502100 NmF6 | F7
AG2300-+SP240S-MC2-641440 Nm641800 NmF6 | F7
AG2300-+SP240S-MC2-702160 Nm702700 NmF6 | F7
AG2300-+SP240S-MC2-1001440 Nm1001800 NmF6 | F7

Product information

Technical dataAG2300-+SP240S-MC1-8
Designstraight
Varianthigh-end
Versionhigh-speed MC
Nominal output torque1440 Nm
Max. acceleration torque1800 Nm
Gear stages1
Gear ratio8
Max. torsional backlash standard/reduced≤ 4/2 arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG2300
Protection ratingIP65
Design formflange-mounted according to B5
Coating/surfaceanodized, heat-treated steel
Order referenceAG2300-+SPaaaS-MCs-i-wXy-Motorsize
aaaseries/size (060, 075, 100, 140, 180, 210, 240)
s = 11-stage with i = 3/4/5/7/10
s = 22-stage with i = 16/20/25/28/35/40/50/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
y = 0reduced torsional backlash
y = 1standard torsional backlash
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: ​AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM855x, AMP805x, AMP855
Motorsize = F6flange code F6: AM806x, AM856x
Motorsize = F7flange code F7: AM807x

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use