DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2300-+SP180S-MC1-5 | High-end gear series for rotary servomotors

AG2300-+SP180S-MC1-5 | High-end gear series for rotary servomotors

AG2300-+SP180S-MC1-5 | High-end gear series for rotary servomotors

AG2300-+SP180S-MC1-5 | High-end gear series for rotary servomotors

AG2300-+SP180S-MC1-5 | High-end gear series for rotary servomotors

The low-backlash, high-performance planetary gear units of the AG2300 series offer high torque, low torsional backlash and a very low noise level in all 14 gear ratios. The high-end gear units for the rotary servomotors have a high power density and are able to absorb high radial and axial forces. The high quality and running smoothness of this helical gear unit series meet the highest control quality demands.

The MF standard variant allows high positioning accuracy and highly dynamic operating cycles (duty cycle < 60 %). The high-speed MC variant is suited for positioning with high nominal speeds in continuous operation (duty cycle > 60 %).

The gear units of the AG2300 series are perfectly matched to rotary servomotors. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

  • equipped with output shaft
  • standard version MF for high positioning quality in highly dynamic operating cycles, high-speed version MC for high speeds in continuous operation
  • available in 7 or 6 sizes
    • MF: SP060 to SP240
    • MC: SP075 to SP240
  • acceleration torques between 36 and 5400 Nm
  • high axial and radial forces
  • maximum efficiency, maximum power density
  • low torsional backlash
  • low running noise and smooth running thanks to helical gearing
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2300-+SP180S-MF1-3513 Nm31552 NmF6 | F7
AG2300-+SP180S-MF1-4927 Nm41936 NmF6 | F7
AG2300-+SP180S-MF1-5919 Nm51936 NmF6 | F7
AG2300-+SP180S-MF1-7825 Nm71936 NmF6 | F7
AG2300-+SP180S-MF1-8825 Nm81552 NmF6 | F7
AG2300-+SP180S-MF1-10864 Nm101552 NmF6 | F7
AG2300-+SP180S-MF2-161162 Nm161452 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-201162 Nm201452 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-251162 Nm251452 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-281162 Nm281452 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-321162 Nm321452 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-351162 Nm351452 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-401162 Nm401452 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-501162 Nm501452 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-64931 Nm641164 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-701085 Nm701356 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MF2-100931 Nm1001164 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP180S-MC1-3289 Nm3700 NmF6 | F7
AG2300-+SP180S-MC1-4492 Nm4880 NmF6 | F7
AG2300-+SP180S-MC1-5379 Nm5880 NmF6 | F7
AG2300-+SP180S-MC1-7469 Nm7880 NmF6 | F7
AG2300-+SP180S-MC1-8465 Nm8700 NmF6 | F7
AG2300-+SP180S-MC1-10488 Nm10700 NmF6 | F7
AG2300-+SP180S-MC2-16696 Nm16880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-20704 Nm20880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-25704 Nm25880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-28704 Nm28880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-32704 Nm32880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-35704 Nm35880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-40704 Nm40880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-50704 Nm50880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-64560 Nm64700 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-70704 Nm70880 NmF4 | F5 | F6 | F7
AG2300-+SP180S-MC2-100560 Nm100700 NmF4 | F5 | F6 | F7

Product information

Technical dataAG2300-+SP180S-MC1-5
Designstraight
Varianthigh-end
Versionhigh-speed MC
Nominal output torque379 Nm
Max. acceleration torque880 Nm
Gear stages1
Gear ratio5
Max. torsional backlash standard/reduced≤ 4/2 arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG2300
Protection ratingIP65
Design formflange-mounted according to B5
Coating/surfaceanodized, heat-treated steel
Order referenceAG2300-+SPaaaS-MCs-i-wXy-Motorsize
aaaseries/size (060, 075, 100, 140, 180, 210, 240)
s = 11-stage with i = 3/4/5/7/10
s = 22-stage with i = 16/20/25/28/35/40/50/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
y = 0reduced torsional backlash
y = 1standard torsional backlash
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: ​AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM855x, AMP805x, AMP855
Motorsize = F6flange code F6: AM806x, AM856x
Motorsize = F7flange code F7: AM807x

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use