DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2300-+SP100S-MC1-4 | High-end gear series for rotary servomotors

AG2300-+SP100S-MC1-4 | High-end gear series for rotary servomotors

AG2300-+SP100S-MC1-4 | High-end gear series for rotary servomotors

AG2300-+SP100S-MC1-4 | High-end gear series for rotary servomotors

AG2300-+SP100S-MC1-4 | High-end gear series for rotary servomotors

The low-backlash, high-performance planetary gear units of the AG2300 series offer high torque, low torsional backlash and a very low noise level in all 14 gear ratios. The high-end gear units for the rotary servomotors have a high power density and are able to absorb high radial and axial forces. The high quality and running smoothness of this helical gear unit series meet the highest control quality demands.

The MF standard variant allows high positioning accuracy and highly dynamic operating cycles (duty cycle < 60 %). The high-speed MC variant is suited for positioning with high nominal speeds in continuous operation (duty cycle > 60 %).

The gear units of the AG2300 series are perfectly matched to rotary servomotors. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

  • equipped with output shaft
  • standard version MF for high positioning quality in highly dynamic operating cycles, high-speed version MC for high speeds in continuous operation
  • available in 7 or 6 sizes
    • MF: SP060 to SP240
    • MC: SP075 to SP240
  • acceleration torques between 36 and 5400 Nm
  • high axial and radial forces
  • maximum efficiency, maximum power density
  • low torsional backlash
  • low running noise and smooth running thanks to helical gearing
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2300-+SP100S-MF1-3131 Nm3282 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MF1-4171 Nm4378 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MF1-5169 Nm5378 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MF1-7166 Nm7378 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MF1-8166 Nm8282 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MF1-10174 Nm10282 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MF2-16243 Nm16347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-20259 Nm20347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-25257 Nm25347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-28277 Nm28347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-32243 Nm32347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-35277 Nm35347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-40277 Nm40347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-50277 Nm50347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-64207 Nm64259 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-70277 Nm70347 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MF2-100207 Nm100259 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC1-376 Nm3180 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MC1-495 Nm4240 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MC1-591 Nm5240 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MC1-793 Nm7240 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MC1-893 Nm8180 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MC1-1097 Nm10180 NmF3 | F4 | F5 | F6 | F7
AG2300-+SP100S-MC2-16138 Nm16240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-20148 Nm20240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-25149 Nm25240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-28164 Nm28240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-32141 Nm32240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-35164 Nm35240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-40183 Nm40240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-50182 Nm50240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-64144 Nm64180 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-70189 Nm70240 NmF2 | F3 | F4 | F5
AG2300-+SP100S-MC2-100144 Nm100180 NmF2 | F3 | F4 | F5

Product information

Technical dataAG2300-+SP100S-MC1-4
Designstraight
Varianthigh-end
Versionhigh-speed MC
Nominal output torque95 Nm
Max. acceleration torque240 Nm
Gear stages1
Gear ratio4
Max. torsional backlash standard/reduced≤ 4/2 arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG2300
Protection ratingIP65
Design formflange-mounted according to B5
Coating/surfaceanodized, heat-treated steel
Order referenceAG2300-+SPaaaS-MCs-i-wXy-Motorsize
aaaseries/size (060, 075, 100, 140, 180, 210, 240)
s = 11-stage with i = 3/4/5/7/10
s = 22-stage with i = 16/20/25/28/35/40/50/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
y = 0reduced torsional backlash
y = 1standard torsional backlash
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: ​AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM855x, AMP805x, AMP855
Motorsize = F6flange code F6: AM806x, AM856x
Motorsize = F7flange code F7: AM807x

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use