DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG2300-+SP075S-MC1-10 | High-end gear series for rotary servomotors

AG2300-+SP075S-MC1-10 | High-end gear series for rotary servomotors

AG2300-+SP075S-MC1-10 | High-end gear series for rotary servomotors

AG2300-+SP075S-MC1-10 | High-end gear series for rotary servomotors

AG2300-+SP075S-MC1-10 | High-end gear series for rotary servomotors

The low-backlash, high-performance planetary gear units of the AG2300 series offer high torque, low torsional backlash and a very low noise level in various gear ratios. The high-end gear units for the rotary servomotors have a high power density and are able to absorb high radial and axial forces. The high quality and running smoothness of this helical gear unit series meet the highest control quality demands.

The MF standard variant allows high positioning accuracy and highly dynamic operating cycles (duty cycle < 60%). The high-speed MC variant is suited for positioning with high nominal speeds in continuous operation (duty cycle > 60%).

The gear units of the AG2300 series are perfectly matched to rotary servomotors. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

  • equipped with output shaft
  • standard version MF for high positioning quality in highly dynamic operating cycles, high-speed version MC for high speeds in continuous operation
  • available in 7 or 6 sizes
    • MF: SP060 to SP240
    • MC: SP075 to SP240
  • acceleration torques between 36 and 5400 Nm
  • high axial and radial forces
  • maximum efficiency, maximum power density
  • low torsional backlash
  • low running noise and smooth running thanks to helical gearing
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2300-+SP075S-MF1-363 Nm3102 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MF1-481 Nm4132 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MF1-581 Nm5132 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MF1-781 Nm7132 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MF1-880 Nm8114 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MF1-1081 Nm10114 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MF2-16101 Nm16126 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-20101 Nm20126 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-25106 Nm25132 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-28101 Nm28126 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-32101 Nm32126 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-35106 Nm35132 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-40101 Nm40126 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-50106 Nm50132 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-6484 Nm64105 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-7090 Nm70113 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MF2-10084 Nm100105 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC1-341 Nm368 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MC1-451 Nm490 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MC1-551 Nm590 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MC1-752 Nm790 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MC1-850 Nm870 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MC1-1053 Nm1070 NmF2 , F3 , F4 , F5
AG2300-+SP075S-MC2-1662 Nm1690 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-2062 Nm2090 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-2572 Nm2590 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-2865 Nm2890 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-3272 Nm3290 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-3572 Nm3590 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-4065 Nm4090 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-5072 Nm5090 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-6456 Nm6470 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-7072 Nm7090 NmF1 , F2 , F3 , F4
AG2300-+SP075S-MC2-10056 Nm10070 NmF1 , F2 , F3 , F4

Product information

Technical dataAG2300-+SP075S-MC1-10
Designstraight
Varianthigh-end
Versionhigh-speed MC
Nominal output torque53 Nm
Max. acceleration torque70 Nm
Gear stages1
Gear ratio10
Max. torsional backlash standard/reduced≤ 6/4 arcmin
Ambient temperature (operation)-15…+40°C
Housing dataAG2300
Protection ratingIP65
Design formflange-mounted according to B5
Coating/surfaceanodized, heat-treated steel
Order referenceAG2300-+SPaaaS-MCs-i-wXy-Motorsize
aaaseries/size (060, 075, 100, 140, 180, 210, 240)
s = 11-stage with i = 3/4/5/7/10
s = 22-stage with i = 16/20/25/28/35/40/50/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
y = 0reduced torsional backlash
y = 1standard torsional backlash
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: ​AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM855x, AMP805x, AMP855
Motorsize = F6flange code F6: AM806x, AM856x
Motorsize = F7flange code F7: AM807x

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use